Configure
  • Inner Diameter(mm)
  • Outer Diameter(mm)
  • Width(mm)
  • Thickness(mm)
  • Flange width(mm)
  • Flange height(mm)
  • Size of fixing screws
  • Type
    • Est. shipping days
      • All
      • Within 3 working days
      • Within 4 working days
      • Within 17 working days

    Flanged Housings F5..-A-L, Square, for Bearings with Tapered Bore and Adapter Sleeve, with Felt Seals, for Grease Lubrication

    Part number:

    Still undefined. 6 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Inner Diameter

    (mm)

    Outer Diameter

    (mm)

    Width

    (mm)

    Thickness

    (mm)

    Flange width

    (mm)

    Flange height

    (mm)

    Size of fixing screws

    Weight

    (kg)

    Minimum order quantity
    65
    130
    97
    25
    190
    190
    M16
    9.5
    1 pieces
    70
    140
    101
    25
    196
    196
    M16
    10
    1 pieces
    75
    150
    106
    25
    210
    210
    M16
    12
    1 pieces
    80
    160
    110
    25
    210
    210
    M16
    12.5
    1 pieces
    90
    180
    119
    30
    250
    250
    M20
    18.2
    1 pieces
    100
    200
    128
    30
    270
    270
    M20
    22.2
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    282.32 €
    ( 335.96 € )
    3 working days
    329.87 €
    ( 392.55 € )
    17 working days
    348.80 €
    ( 415.07 € )
    3 working days
    395.98 €
    ( 471.22 € )
    4 working days
    513.45 €
    ( 611.01 € )
    4 working days
    625.87 €
    ( 744.79 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Inner Diameter(mm): 65~100
    ・Outer Diameter(mm): 130~200
    ・Width(mm): 97~128

    Flanged housing for various bearing types, with conical bore and clamping sleeve, closed on one side.