Deep groove ball bearings / single row / 2Z / FAG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0167172790000
0167175460000
0167176350000
0167176940000
0167177830000
0167178720030
0167179530000
0167180460000
0167180460030
0167181000000
0167181860000
0167182830000
0167183720000
0167184530000
0167184960000
0167184960030
0167186230000
0167202530030
0167208300030
0167210630000
0167215350000
0167216830000
0167218960030
0167226710000
0167228170000
0167232600000
0167234060000
0167241860000
0382811980000
0383909140000
0383909140030
0383909730000
0554546310000
0592077360000
0592422560000
0592581440000
0593716680000
0593721090000
0618088220000
205623-2Z-CO7
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Customs tariff — item number Fatigue limit load Pu
(kN)
Model series Bore code Shoulder dimension D1
(mm)
Bearing clearance identifier Bearing clearance designator Ref. speed rpm Customs tariff — weight Product code

3.91 €

1 5 Days 25471210700150005900320.6848210900.30560..0542.5CNNormal radial clearance15,8000.0796005-2Z

7.43 €

1 5 Days 40681517800100001150049.31848210900.5860..0861.6CNNormal radial clearance11,1000.1896008-2Z

9.68 €

1 5 Days 4575162120090001440054.21848210900.7360..0968CNNormal radial clearance10,2000.2416009-2Z

11.20 €

1 5 Days 5080162200085001580059.81848210900.7760..1072.9CNNormal radial clearance9,3000.2626010-2Z

14.35 €

1 5 Days 5590183000075002120066.21.1848210901.1260..1181.5CNNormal radial clearance8,3000.3856011-2Z
-

25.14 €

1 5 Days 6095182900070002320071.31.1848210901.1960..1286C3Radial clearance larger than normal8,0000.42-

35.15 €

1 5 Days 65100183250063002500076.21.1848210901.2760..1391.5CNNormal radial clearance7,5000.446013-2Z

44.98 €

1 5 Days 70110204050060003100082.81.1848210901.8560..14100CNNormal radial clearance7,2000.5966014-2Z
-

44.98 €

1 5 Days 70110203800060003100082.81.1848210901.8560..14100C3Radial clearance larger than normal7,2000.596-

46.72 €

1 5 Days 75115204200056003350088.11.1848210901.9660..15105.3CNNormal radial clearance6,7000.6766015-2Z

56.74 €

1 5 Days 80125225100050004000093.71.1848210902.3460..16113.7CNNormal radial clearance6,5000.8936016-2Z

75.34 €

1 5 Days 901402462000450049500106.21.5848210902.6560..18126.8CNNormal radial clearance6,0001.236018-2Z

96.62 €

1 5 Days 1001502464000400054000116.21.5848210902.760..20137.3CNNormal radial clearance5,4001.296020-2Z

140.95 €

1 5 Days 1101702885000360071000128.72848210903.660..22155CNNormal radial clearance5,2002.116022-2Z

163.77 €

1 5 Days 1201802888000340077000139.42848210903.5560..24165.4CNNormal radial clearance4,7502.166024-2Z
-

163.77 €

1 5 Days 1201802883000340078000139.42848210903.5560..24165.4C3Radial clearance larger than normal4,7502.16-

252.08 €

1 5 Days 140210331170002800109000161.92848210904.9560..28193.3CNNormal radial clearance4,3503.566028-2Z
-

7.57 €

1 5 Days 3572172550095001530047.21.1848210900.9262..0763.3C3Radial clearance larger than normal10,3000.284-
-

18.62 €

1 5 Days 55100214300067002900068.71.5848210901.7262..1188.2C3Radial clearance larger than normal7,5000.616-

51.23 €

1 5 Days 651202363000530041500821.5848210902.5562..13106.3CNNormal radial clearance6,30016213-2Z

113.35 €

1 5 Days 9016030102000380074000112.32848210904.262..18143.4CNNormal radial clearance5,1002.1366218-2Z

157.91 €

1 5 Days 10018034130000340093000124.72.1848210905.462..20158.9CNNormal radial clearance4,8003.366220-2Z
-

228.09 €

1 5 Days 1102003814300030001160001382.1848210906.362..22177.5C3Radial clearance larger than normal4,5504.345-

3.54 €

1 5 Days 1237121030020000420019.51848210900.2863..0131.4CNNormal radial clearance20,0000.066301-2Z

4.14 €

1 5 Days 1747141440016000650026.21848210900.42563..0339.3CNNormal radial clearance15,9000.1136303-2Z

18.17 €

1 5 Days 3580213550085001910049.31.5848210901.2563..0767.6CNNormal radial clearance9,9000.4636307-2Z

15.35 €

1 5 Days 4090234550075002500055.61.5848210901.6463..0876.5CNNormal radial clearance9,0000.6316308-2Z

144.46 €

1 5 Days 8017039131000380087000108.22.1848210905.263..16145.5CNNormal radial clearance5,5003.756316-2Z

2.43 €

1 5 Days 413513803800048570.2848210100.02562..-11.2CNNormal radial clearance46,5000.003624-2Z

2.48 €

1 5 Days 51651560360006008.50.3848210100.02262..-13.2CNNormal radial clearance36,5000.005625-2Z
-

2.48 €

1 5 Days 51651320360004408.50.3848210100.02262..-13.2C3Radial clearance larger than normal36,5000.005-

2.51 €

1 5 Days 6196261032000105010.60.3848210100.05362..-16.7CNNormal radial clearance32,5000.008626-2Z

11.92 €

1 5 Days 20327402028500246022.60.3848210900.108618..0429.5CNNormal radial clearance17,2000.01661804-2Z

2.71 €

1 5 Days 12288590031500237015.60.3848210100.15860..0125.3CNNormal radial clearance23,2000.0216001-C-2Z

2.80 €

1 5 Days 153511890028000375021.10.6848210900.2562..0231.2CNNormal radial clearance21,9000.0446202-C-2Z

3.14 €

1 5 Days 1740121100024600475022.80.6848210900.3262..0332.9CNNormal radial clearance20,1000.0646203-C-2Z

2.58 €

1 5 Days 123210800031500310017.20.6848210902.0862..0128.2CNNormal radial clearance24,6000.0366201-C-2Z

3.68 €

1 5 Days 2047141470020600660026.61848210900.4462..0441.4CNNormal radial clearance18,1000.1036204-C-2Z

3.40 €

1 5 Days 2042121060023200500025.20.6848210900.30560..0437.4CNNormal radial clearance19,7000.0656004-C-2Z

3.69 €

1 5 Days 31046704500021850.15848210100.01162..-8.2CNNormal radial clearance57,0000.002623-2Z

Loading...

  1. 1

Basic information

Load Direction Radial Number of Bearing Ring Rows Single Row Size Standard Metric System
Product type Deep-groove ball bearing Customs tariff — weight per 1 Bore shape Cylindrical
Marking cover / seal 2Z Customs tariff — country of origin DE Cage material Sheet steel
Ring nut No Flange on outer ring No Designator cover / seal Contact-free covers on both sides made of sheet steel
Norm DIN 625 Engineering material Steel Customs tariff — weight unit kg

Tech Support