Sensor-Actuator Passive Distributor With Cable

Mouse over image to enlarge

Sensor-Actuator Passive Distributor With Cable

Part number

Still undefined. <0>96 part numbers. Select from the part number list or select the specifications and confirm the part number.</0>
Quantity:

Configure: 17 No item specifications selected

  • Expected shipping days

    • All
    • Within 9 working days
    • Within 37 working days
    • Within 44 working days
    • Within 51 working days
    • Within 58 working days
    • Within 65 working days

Part number list

Number of items
Related

Depth

(mm)

Pollution degree

Width

(mm)

Height

(mm)

Operation temperature

(°C)

With potential separation

Operating voltage

(V)

Max. current carrying capacity per I/O signal

(A)

Degree of protection (IP)

With LED indication

Number of sensor-/actuator-slots

Type of branches for sensor-/actuator cables

Thread sleeves sensor/actuator slots

Number of poles sensor/actuator slots

Fix cable version suitable for cable guide chain

Connectable conductor cross section

(mm²)

Length of the preassembled cable

(m)

Minimum order quantity
102
3
-
25
-20|-20
false
10|10
4
IP68
true
4
Other
M12
5
true
-|-
45
1 pieces
-
-
-
25
-20|-20
-
10|10
4
IP68
true
8
Other
M12
5
true
-|-
25
1 pieces
144
3
-
18.2
-20|-20
false
10|10
3
IP68
true
4
Other
M12
5
true
-|-
5
1 pieces
144
3
-
18.2
-20|-20
false
10|10
3
IP68
true
4
Other
M12
5
true
-|-
10
1 pieces
144
3
-
18.2
-20|-20
false
10|10
3
IP68
true
4
Other
M12
4
true
-|-
5
1 pieces
144
3
-
18.2
-20|-20
false
10|10
3
IP68
true
4
Other
M12
4
true
-|-
10
1 pieces
18.2
3
24
144
-20|-20
-
15|15
2
IP68
true
8
Other
M8
3
true
-|-
15
1 pieces
18.2
3
24
196
-20|-20
-
15|15
2
IP68
true
12
Other
M8
14
true
-|-
15
1 pieces
-
3
-
-
-20|-20
-
10|10
3
IP68
true
6
Other
M12
4
true
-|-
5
1 pieces
-
3
-
-
-20|-20
-
10|10
3
IP68
true
6
Other
M12
4
true
-|-
10
1 pieces
102
2
60
25
-20|-20
false
10|10
4
IP67
true
4
Other
M12
4
true
-|-
5
1 pieces
102
2
60
25
-20|-20
false
10|10
4
IP67
true
4
Other
M12
4
true
-|-
10
1 pieces
127
2
60
25
-20|-20
false
10|10
4
IP67
true
6
Other
M12
4
true
-|-
5
1 pieces
127
2
60
25
-20|-20
false
10|10
4
IP67
true
6
Other
M12
4
true
-|-
10
1 pieces
152
2
60
25
-20|-20
false
10|10
4
IP67
true
8
Other
M12
4
true
-|-
5
1 pieces
152
2
60
25
-20|-20
false
10|10
4
IP67
true
8
Other
M12
4
true
-|-
10
1 pieces
152
2
60
25
-20|-20
false
10|10
4
IP67
true
8
Other
M12
3
true
-|-
10
1 pieces
-
3
-
25
-20|-20
false
10|10
4
IP68
true
8
Other
M12
5
true
-|-
20
1 pieces
-
3
-
25
-20|-20
false
10|10
4
IP68
true
8
Other
M12
5
true
-|-
15
1 pieces
152
3
-
41.5
-20|-20
-
10|10
4
IP68
true
8
Other
M12
4
true
0.08|0.08
10
1 pieces
59.2
3
-
32.5
-20|-20
-
10|10
4
IP68
false
-
Other
-
4
true
-|-
4
1 pieces
59.2
3
-
32.5
-20|-20
-
10|10
4
IP68
false
-
Other
-
4
true
-|-
6
1 pieces
59.2
3
-
32.5
-20|-20
-
10|10
4
IP68
false
-
Other
-
4
true
-|-
9
1 pieces
59.2
3
-
32.5
-20|-20
-
10|10
4
IP68
false
-
Other
-
4
true
-|-
14
1 pieces
59.2
3
-
32.5
-20|-20
-
10|10
4
IP68
false
-
Other
-
4
true
-|-
20
1 pieces
59.2
3
-
32.5
-20|-20
-
10|10
4
IP68
false
-
Other
-
4
true
-|-
28
1 pieces
59.2
3
-
32.5
-20|-20
-
10|10
4
IP68
false
-
Other
-
4
true
-|-
34
1 pieces
59.2
3
-
32.5
-20|-20
-
10|10
4
IP68
false
-
Other
-
5
true
-|-
4
1 pieces
59.2
3
-
32.5
-20|-20
-
10|10
4
IP68
false
-
Other
-
5
true
-|-
6
1 pieces
59.2
3
-
32.5
-20|-20
-
10|10
4
IP68
false
-
Other
-
5
true
-|-
9
1 pieces
59.2
3
-
32.5
-20|-20
-
10|10
4
IP68
false
-
Other
-
5
true
-|-
14
1 pieces
59.2
3
-
32.5
-20|-20
-
10|10
4
IP68
false
-
Other
-
5
true
-|-
16
1 pieces
59.2
3
-
32.5
-20|-20
-
10|10
4
IP68
false
-
Other
-
5
true
-|-
20
1 pieces
59.2
3
-
32.5
-20|-20
-
10|10
4
IP68
false
-
Other
-
5
true
-|-
25
1 pieces
59.2
3
-
32.5
-20|-20
-
10|10
4
IP68
false
-
Other
-
5
true
-|-
28
1 pieces
59.2
3
-
32.5
-20|-20
-
10|10
4
IP68
false
-
Other
-
5
true
-|-
34
1 pieces
59.2
3
-
32.5
-20|-20
-
10|10
4
IP68
false
-
Other
-
5
true
-|-
40
1 pieces
59.2
3
-
32.5
-20|-20
-
10|10
4
IP68
false
-
Other
-
5
true
-|-
50
1 pieces
59.2
3
-
32.5
-20|-20
-
10|10
4
IP68
false
-
Other
-
5
true
-|-
55
1 pieces
152
3
-
41.5
-20|-20
-
10|10
4
IP68
true
8
Other
M12
4
true
0.08|0.08
5
1 pieces
102
3
-
41.5
-20|-20
-
10|10
4
IP68
true
4
Other
M12
5
true
0.08|0.08
10
1 pieces
152
3
-
41.5
-20|-20
-
10|10
4
IP68
true
8
Other
M12
5
true
0.08|0.08
5
1 pieces
102
3
-
41.5
-20|-20
-
10|10
4
IP68
true
4
Other
M12
5
true
0.08|0.08
5
1 pieces
-
3
-
-
-20|-20
true
10|10
4
IP67
false
4
-
M12
5
-
-|-
-
2 pieces
152
3
-
25
0|0
-
10|10
4
IP68
true
8
Other
M12
5
true
-|-
5
1 pieces
18.2
3
24
144
-25|-25
-
10|10
2
IP68
true
8
Other
M8
4
true
-|-
10
1 pieces
18.2
3
24
144
-25|-25
-
10|10
2
IP68
true
8
Other
M8
4
true
-|-
5
1 pieces
18.2
3
24
196
-25|-25
-
10|10
2
IP68
true
12
Other
M8
3
true
-|-
10
1 pieces
18.2
3
24
196
-25|-25
-
10|10
2
IP68
true
12
Other
M8
3
true
-|-
5
1 pieces
18.2
3
24
170
-25|-25
-
10|10
2
IP68
true
10
Other
M8
3
true
-|-
10
1 pieces
18.2
3
24
170
-25|-25
-
10|10
2
IP68
true
10
Other
M8
3
true
-|-
5
1 pieces
18.2
3
24
144
-25|-25
-
10|10
2
IP68
true
8
Other
M8
3
true
-|-
10
1 pieces
18.2
3
24
144
-25|-25
-
10|10
2
IP68
true
8
Other
M8
3
true
-|-
5
1 pieces
18.2
3
24
118
-25|-25
-
10|10
2
IP68
true
6
Other
M8
3
true
-|-
10
1 pieces
18.2
3
24
118
-25|-25
-
10|10
2
IP68
true
6
Other
M8
3
true
-|-
5
1 pieces
18.2
3
24
92
-25|-25
-
10|10
2
IP68
true
4
Other
M8
3
true
-|-
10
1 pieces
18.2
3
24
92
-25|-25
-
10|10
2
IP68
true
4
Other
M8
3
true
-|-
5
1 pieces
-
3
54
26
-25|-25
false
10|10
4
IP67
true
8
Other
M12
4
true
-|-
10
1 pieces
18.2
3
24
118
-25|-25
-
10|10
2
IP68
true
6
Other
M8
4
true
-|-
10
1 pieces
18.2
3
24
92
-25|-25
-
10|10
2
IP68
true
4
Other
M8
4
true
-|-
5
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
450.91 €
( 536.58 € )
51 working days
312.74 €
( 372.16 € )
51 working days
132.35 €
( 157.50 € )
44 working days
136.55 €
( 162.49 € )
44 working days
101.45 €
( 120.73 € )
65 working days
108.55 €
( 129.17 € )
44 working days
181.25 €
( 215.69 € )
65 working days
244.03 €
( 290.40 € )
9 working days
126.00 €
( 149.94 € )
9 working days
143.45 €
( 170.71 € )
65 working days
96.49 €
( 114.82 € )
58 working days
132.46 €
( 157.63 € )
65 working days
159.28 €
( 189.54 € )
58 working days
181.68 €
( 216.20 € )
65 working days
149.37 €
( 177.75 € )
58 working days
163.37 €
( 194.41 € )
58 working days
168.22 €
( 200.18 € )
58 working days
278.82 €
( 331.80 € )
51 working days
240.15 €
( 285.78 € )
51 working days
155.29 €
( 184.80 € )
58 working days
95.85 €
( 114.06 € )
65 working days
119.00 €
( 141.61 € )
58 working days
137.85 €
( 164.04 € )
65 working days
164.34 €
( 195.56 € )
58 working days
221.85 €
( 264.00 € )
44 working days
264.60 €
( 314.87 € )
65 working days
320.82 €
( 381.78 € )
58 working days
100.58 €
( 119.69 € )
65 working days
126.65 €
( 150.71 € )
65 working days
149.15 €
( 177.49 € )
65 working days
173.60 €
( 206.58 € )
65 working days
183.29 €
( 218.12 € )
65 working days
223.03 €
( 265.41 € )
65 working days
268.80 €
( 319.87 € )
51 working days
304.66 €
( 362.55 € )
65 working days
338.58 €
( 402.91 € )
58 working days
396.52 €
( 471.86 € )
37 working days
490.75 €
( 583.99 € )
37 working days
532.97 €
( 634.23 € )
37 working days
153.57 €
( 182.75 € )
65 working days
181.14 €
( 215.56 € )
65 working days
176.29 €
( 209.79 € )
51 working days
176.62 €
( 210.18 € )
65 working days
69.57 €
( 82.79 € )
51 working days
213.23 €
( 253.74 € )
58 working days
192.88 €
( 229.53 € )
51 working days
148.83 €
( 177.11 € )
44 working days
259.22 €
( 308.47 € )
58 working days
212.37 €
( 252.72 € )
51 working days
221.85 €
( 264.00 € )
58 working days
181.25 €
( 215.69 € )
51 working days
147.75 €
( 175.82 € )
9 working days
122.34 €
( 145.58 € )
9 working days
127.40 €
( 151.61 € )
58 working days
98.86 €
( 117.64 € )
9 working days
103.28 €
( 122.90 € )
44 working days
77.43 €
( 92.14 € )
51 working days
149.37 €
( 177.75 € )
51 working days
167.35 €
( 199.15 € )
51 working days
97.03 €
( 115.47 € )
51 working days