RAPiD Design(inCAD Components) Support

Frequently asked questions- About file saving

4-7 What is a file with the name "BaseModel~"?

Because the detailed specifications are not determined, the model is imported as a base model.
In this case, the folder name will be "BaseModel~." Refer to determining specifications for further details.
When searching with the full part number, the data is imported using that part number.

When importing without specifying the full part number

When the product is selected and imported from the search screen, the specifications are selected from the design window.

Design window

Because the detailed specifications are not determined, the model is imported as a base model.

Base model

When importing using the full part number

Search "ATP30XL025-B-H10" and import to import that part number.

import

Back

Next