Configure
  • Shaft Bore Dia. D(mm)
  • Mounting Height H(mm)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 5 working days

Pillow Blocks, Cast Iron Pillow Block (Heat Resistant)

Part number:

Still undefined. 10 possible part numbers found.
Quantity:

Outline drawing and specifications table

PDRHT (Heat Resistant Type)
Ball Bearing Unit, Cast Iron Pillow Block (Heat Resistant): Related Image

Accuracy: JIS B 1558
JIS B 1559

Bearing Inner Diameter Tolerance: H7 (Clearance Fit)
Operating Temperature: Ambient to +200°C
[ ! ] Ball bearing moves slightly due to self-aligning function.
Components[M] Material
(1) Housing[ M ]EN-JL 1030 Equiv.
(2) Bearing[ M ]EN 1.3505 Equiv.
(3) Rubber Seal[M]Silicone
(4) Set screw[ M ]EN 1.7220 Equiv.

Specification Table

Part Number
PDRHT12
 
Part NumberJIS NominalHLL1Ad1dtH1BSBasic Load Rating (kN)Set ScrewMass (g)
TypeDCr (Dynamic)Cor (Static)M1Tightening Torque
(N⋅cm)
Axial
Load Capacity (N)
PDRHT12UCP20130.21279538191315623112.712.86.6M6 × 0.75390640650
15UCP202630
17UCP203620
20UCP20433.3654901280650
25UCP20536.514010516167034.114.3147.91400790
30UCP20642.9165121482117188338.115.919.611.319601260
35UCP20747.6167127199442.917.525.915.4M8 × 1118025901590
40UCP20849.2184137542510049.21929.317.929301920
45UCP20954190146222010849.23320.533002190
50UCP21057.22061596025202211451.635.523.2M10 × 1.25235035502590
[!] kgf = N × 0.101972

Part number list

Number of items

Shaft Bore Dia. D

(mm)

Mounting Height H

(mm)

Basic Load Rating Cr (Dynamic)

(N)

Basic Load Rating Cor (Static)

(N)

Minimum order quantity
12
30.2
12,800
6,600
1 pieces
15
30.2
12,800
6,600
1 pieces
17
30.2
12,800
6,600
1 pieces
20
33.3
12,800
6,600
1 pieces
25
36.5
14,000
7,900
1 pieces
30
42.9
19600
11,300
1 pieces
35
47.6
25900
15,400
1 pieces
40
49.2
29300
17900
1 pieces
45
54
33000
20500
1 pieces
50
57.2
35500
23,200
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
37.28 €
( 44.36 € )
5 working days
37.06 €
( 44.10 € )
5 working days
36.56 €
( 43.51 € )
5 working days
34.20 €
( 40.70 € )
5 working days
38.80 €
( 46.17 € )
5 working days
54.72 €
( 65.12 € )
5 working days
65.30 €
( 77.71 € )
5 working days
77.52 €
( 92.25 € )
5 working days
87.89 €
( 104.59 € )
5 working days
102.60 €
( 122.09 € )
5 working days

More Information

Basic information

It has excellent heat resistance compared to other casting pillows, and has heat resistance from room temperature to 200°C.