Configure
  • Screw Nominal (M)
  • D(φ)
  • H(mm)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 6 working days
    • Within 8 working days

Flange Nut (Spherical-Type) (BJ741)

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Screw Nominal (M)

D

(φ)

H

(mm)

RoHS?Minimum order quantity
6
13
9
10
1 pieces
8
18
12
10
1 pieces
10
22
15
10
1 pieces
12
26
18
10
1 pieces
16
32
24
10
1 pieces
20
40
30
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
6.29 €
( 7.49 € )
8 working days
6.32 €
( 7.52 € )
8 working days
7.95 €
( 9.46 € )
8 working days
9.80 €
( 11.66 € )
6 working days
12.04 €
( 14.33 € )
6 working days
14.99 €
( 17.84 € )
8 working days

More Information

Basic information

Spherical-type flange nut. Steel. Surface Treatment: black oxide coating Applications/functions: general Thread type: Metric coarse / Unit of purchase: sold separately (available starting from 1 pc.) Surface treatment (Details): black oxide coating Main body heat treatment: hardening and tempering