Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

[Stainless Steel] Handle (Female Thread) EA948BJ-29

[Stainless Steel] Handle (Female Thread) EA948BJ-29 EA948BJ-29

Part number:

EA948BJ-29
Clear
Quantity:

Part number list

Number of items
Part number
EA948BJ-29
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
15.73 €
( 18.72 € )
6 working days

More Information

Basic information

【Product Specifications】
・Material-Stainless steel (mirror finish)
・Screw…M6
・A…10
・L1…110
・L…100
・H…50

Part number has been confirmed