Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NN3016 K.TNSPW33
I.D. d(mm) | 80 | O.D. D(mm) | 125 | Width B(mm) | 34 |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Double Row | Bore | Tapered (1:12) |
Cage | Polyamide cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Design | Floating bearing. outer ring removable on both sides | EAN | 7316576611216 | Outer ring | Lubrication groove with lubrication holes on outer ring |
Seal | None. open bearing | Temperature range | -30 to +120 °C | Weight(g) | 1450.0 |