Configure
  • l(mm)
  • b(mm)
  • d(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Assembly Tool, for spring plungers

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

d1

l

(mm)

b

(mm)

d

(mm)

Weight

(g)

Minimum order quantity
M4
55
50
5.2
20
1 pieces
M5
55
50
6.7
24
1 pieces
M6
60
50
7.7
30
1 pieces
M8
60
60
9.7
47
1 pieces
M10
70
60
11.7
72
1 pieces
M12
80
80
13.7
127
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
18.10 €
( 21.54 € )
4 working days
18.26 €
( 21.73 € )
4 working days
18.98 €
( 22.59 € )
4 working days
19.96 €
( 23.75 € )
4 working days
20.43 €
( 24.31 € )
4 working days
20.89 €
( 24.86 € )
4 working days

More Information

Basic information

[Specifications]
・d1: M4~M12
・l(mm):55~80
・b(mm): 50, 60, 80