| 1000 | 5.7 | Other | Other | -15°C to +70°C | -40°C to +70°C | 0.5 | Kl.5 = stranded | 2 | - | Numbers | no | Weave | 10 | 1 pieces |
| 500 | 5.7 | Other | Other | -15°C to +70°C | -40°C to +70°C | 0.5 | Kl.5 = stranded | 2 | - | Numbers | no | Weave | 10 | 1 pieces |
| 1000 | 5.9 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 3 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 5.9 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 3 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 6.4 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 4 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 6.4 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 4 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 6.9 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 5 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 6.9 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 5 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 7.6 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 7 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 7.6 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 7 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 9.7 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 12 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 9.7 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 12 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 11.5 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 18 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 11.5 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 18 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 13.7 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 25 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 13.7 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 25 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 6.1 | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 2 | Core | continous white number print | no | - | 10 | 1 pieces |
| 500 | 6.1 | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 2 | Core | continous white number print | no | - | 10 | 1 pieces |
| 1000 | 6.3 | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 3 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 6.3 | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 3 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 6.8 | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 4 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 6.8 | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 4 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 7.4 | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 5 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 7.4 | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 5 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 8.2 | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 7 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 8.2 | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 7 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 10.5 | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 12 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 10.5 | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 12 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 12.7 | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 18 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 12.7 | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 18 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 15 | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 25 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 15 | thermoplastic Compound | thermoplastic Compound | - | - | 0.75 | stranded | 25 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 6.4 | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 2 | Core | continous white number print | no | - | 10 | 1 pieces |
| 500 | 6.4 | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 2 | Core | continous white number print | no | - | 10 | 1 pieces |
| 1000 | 6.7 | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 3 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 6.7 | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 3 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 7.2 | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 4 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 7.2 | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 4 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 8 | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 5 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 8 | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 5 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 8.7 | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 7 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 8.7 | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 7 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 11.4 | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 12 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 11.4 | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 12 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 13.6 | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 18 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 13.6 | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 18 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 16.2 | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 25 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 16.2 | thermoplastic Compound | thermoplastic Compound | - | - | 1 | stranded | 25 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 7 | thermoplastic Compound | thermoplastic Compound | - | - | 1.5 | stranded | 2 | Core | continous white number print | no | - | 10 | 1 pieces |
| 500 | 7 | thermoplastic Compound | thermoplastic Compound | - | - | 1.5 | stranded | 2 | Core | continous white number print | no | - | 10 | 1 pieces |
| 1000 | 7.4 | thermoplastic Compound | thermoplastic Compound | - | - | 1.5 | stranded | 3 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 7.4 | thermoplastic Compound | thermoplastic Compound | - | - | 1.5 | stranded | 3 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 8.1 | thermoplastic Compound | thermoplastic Compound | - | - | 1.5 | stranded | 4 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 8.1 | thermoplastic Compound | thermoplastic Compound | - | - | 1.5 | stranded | 4 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 9 | thermoplastic Compound | thermoplastic Compound | - | - | 1.5 | stranded | 5 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 9 | thermoplastic Compound | thermoplastic Compound | - | - | 1.5 | stranded | 5 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 9.8 | thermoplastic Compound | thermoplastic Compound | - | - | 1.5 | stranded | 7 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 9.8 | thermoplastic Compound | thermoplastic Compound | - | - | 1.5 | stranded | 7 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 1000 | 12.8 | thermoplastic Compound | thermoplastic Compound | - | - | 1.5 | stranded | 12 | Core | continous white number print | yes | - | 10 | 1 pieces |
| 500 | 12.8 | thermoplastic Compound | thermoplastic Compound | - | - | 1.5 | stranded | 12 | Core | continous white number print | yes | - | 10 | 1 pieces |