Confirmed
  • Type
  • Est. shipping days
    • All
    • Within 3 working days

WEICON Silicone N

Part number:

10014360
Clear
    • Unit price (excl. VAT)
      18.95 €
    • Total (excl. VAT)
      18.95 €
      Price including VAT: 22.55 €
    • Expected shipping days
      3 working days
      Expected shipping date: 28.04.2025
    Quantity:
    Quantity available for order?239
    Quantity 
    ?
    1 - 239240+
    Unit price (excluding VAT)
    (Unit price including VAT)
    18.95 €
    (22.55 €)
    18.95 €
    (22.55 €)
    Shipping days3 daysQuote

    Product information

    You can download the technical data sheet and material safety data sheet from following link:
    Technical data sheet / Material safety data sheet

     

    Part number list

    Number of items
    Part number
    10014360
    RoHS?Minimum order quantity
    10
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    18.95 €
    ( 22.55 € )
    3 working days

    More Information

    Basic information

    Neutral-curing
    WEICON Silicone N adhesive and sealant is free of solvents, is neutrally vulcanizing, strong, permanently elastic, resistant to weathering, ageing and chemicals, temperature resistant up to +180°C (+356°F), extremely elastic (breaking elongation of approx. 800%) and can be used universally.
    Silicone N adheres very well to all metals, glass, ceramics, and many additional materials.
    WEICON Silicone N can be used in plastic processing, the electrical industry, energy technology, the lighting industry, exhibition construction and shopfitting and in many additional industrial areas.

    Part number has been confirmed