CARBIDE BLOCK PUNCHES
Shank type | Material | Standard | Configurable size type |
---|---|---|---|
Carbide normal punches | |||
V30(HIP) | ZP□BL | FZP□BL | |
Carbide punches with air holes | |||
V30(HIP) | ZJ□BL | ||
Carbide tapped punches | |||
V30(HIP) | ZP□ML | FZP□ML | |
Carbide punches with key grooves | |||
V30(HIP) | ZP□KL | FZP□KL | |
Carbide punches with key grooves and air holes | |||
V30(HIP) | ZJ□KL | ||
Carbide punches with single flanges | |||
V30(HIP) | ZP□FL | FZP□FL | |
Carbide punches with single flanges and air holes | |||
V30(HIP) | ZJ□FL | ||
Carbide punches with double flanges | |||
V30(HIP) | ZP□WL | FZP□WL | |
Carbide punches with double flanges and air holes | |||
V30(HIP) | ZJ□WL | ||
Carbide straight punches | |||
V30(HIP) | ZPC□ | ||
Carbide straight punches with air holes | |||
V30(HIP) | ZJC□ | ||
Carbide tapped straight punches | |||
V30(HIP) | ZMC□ | ||
Carbide straight punches with key grooves | |||
V30(HIP) | ZKC□ | ||
Carbide straight punches with key groove and air holes | |||
V30(HIP) | ZJKC□ | ||
Carbide straight punches with single flanges | |||
V30(HIP) | ZFC□ | ||
Carbide straight punches with single flanges and air holes | |||
V30(HIP) | ZJFC□ | ||
Carbide straight punches with double flanges | |||
V30(HIP) | ZWC□ | ||
Carbide straight punches with double flanges and air holes | |||
V30(HIP) | ZJWC□ |
Carbide block punch accuracy standards
Accuracy standards | ||
---|---|---|
Perpendicularity | a≤0.005 | |
Parallelism | b≤0.005 |
Accuracy standards | ||
---|---|---|
Warpage | c≤0.005 | |
Bending of tip |
d≤0.005 |