Support Pins / Press Fit / Tapped / Threaded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Support Pins/Press Fit/Tapped/Threaded:Related Image
 
MaterialSurface TreatmentHardnessType
StraightShouldered
Press FitTappedThreadedPress FitTappedThreaded
EN 1.2510 Equiv.-Treated Hardness: 60 ~ 63HRCSHFJSHFUSHFN-SHXUSHXN
EN 1.2510 Equiv.Hard Chrome PlatingTreated Hardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GSHFJGSHFUGSHFNGSHXJ--
EN 1.4301 Equiv.--SSHFJSSHFUSSHFN--SSHXN
EN 1.4037 Equiv.-Treated Hardness: 50 ~ 55HRCCSHFJCSHFUCSHFNCSHXJCSHXUCSHXN
EN 1.4301 Equiv. may not be polished and may have no centering hole.  

Specifications

Part Number-P-Q-K-L-B
SHFJ5-P6.0-Q4.50-K5-L30.55-B3.2
DHM (Coarse)M1
(Coarse)
m
36M3-1
4M4
58M5
6M6M32
811M8M4
1013M10M53
1215M12
Tapped and Threaded Recommended Tightening Torque (Reference)
 
M (Coarse)Tightening Torque
N • cm
M3  98
M4 225
M5 461
M6 784
M81911
M103783
M126605
The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on >> P. 2297.) Not applicable when using locking materials or lock washers.

■Press Fit
Part NumberPQ
0.01mm Increment
K
1mm Increment
L
0.01mm Increment
B
0.1mm Increment
Unit Price StraightUnit Price Shouldered
TypeD0.1mm Increment
SHFJ

GSHFJ

SSHFJ

CSHFJ

GSHXJ

CSHXJ
StraightShouldered
Straight
SHFJ
GSHFJ
SSHFJ
CSHFJ
Shouldered

GSHXJ

CSHXJ
33.5~6.03.0~5.02.00~5.003~610.00~60.002.0~5.0      
44.5~7.03.0~5.02.00~6.004~810.00~60.002.0~10.0      
55.5~8.03.0~7.02.00~7.005~1010.00~60.002.0~10.0      
66.5~10.05.0~7.04.00~9.006~1210.00~80.002.0~12.0      
89.0~13.05.0~8.04.00~12.008~1610.00~80.002.0~15.0      
1011.0~15.06.0~11.05.00~14.0010~2010.00~100.002.0~20.0      
1213.0~16.06.0~13.05.00~15.0012~2410.00~100.002.0~20.0      

■Tapped
Part NumberP
0.1mm Increment
Q
0.01mm Increment
K
1mm Increment
L
0.01mm Increment
B
0.1mm Increment
Unit Price StraightUnit Price Shouldered
TypeD
SHFU

GSHFU

SSHFU

CSHFU

SHXU

CSHXU
StraightShouldered
Straight
SHFU
GSHFU
SSHFU
CSHFU
Shouldered
SHXU


CSHXU
66.5~10.05.0~7.04.00~9.006~1210.00~80.002.0~12.0      
89.0~13.05.0~9.04.00~12.008~1610.00~80.002.0~15.0      
1011.0~15.06.0~11.05.00~14.0010~2010.00~100.002.0~20.0      
1213.0~16.06.0~13.05.00~15.0012~2410.00~100.002.0~20.0      
Note the strength of under-head part. >> P.1566

■Threaded
Part NumberP
0.1mm Increment
Q
0.01mm Increment
K
1mm Increment
L
0.01mm Increment
B
0.1mm Increment
Unit Price StraightUnit Price Shouldered
TypeD
SHFN

GSHFN

SSHFN

CSHFN

SHXN

SSHXN

CSHXN
StraightShouldered
Straight
SHFN
GSHFN
SSHFN
CSHFN
Shouldered
SHXN

SSHXN
CSHXN
33.5~6.03.0~5.02.00~5.000~610.00~60.002.0~5.0       
44.5~7.03.0~5.02.00~6.000~810.00~60.002.0~10.0       
55.5~8.03.0~7.02.00~7.000~1010.00~60.002.0~10.0       
66.5~10.05.0~7.04.00~9.000~1210.00~80.002.0~12.0       
89.0~13.05.0~9.04.00~12.000~1610.00~80.002.0~15.0       
1011.0~15.06.0~11.05.00~14.000~2010.00~100.002.0~20.0       
1213.0~16.06.0~13.05.00~15.000~2410.00~100.002.0~20.0       
The dispersion of L dimension should be within 0.02 for same orders.
For full thread, specify a K dimension of 0 and NNC alteration.

Alterations

Support Pins/Press Fit/Tapped/Threaded:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CSHFJ3-P[3.5-6/0.1]-Q[2-5/0.01]-K[3-6/1]-L[10-60/0.01]-B[2-5/0.1]
CSHFJ4-P[4.5-7/0.1]-Q[2-6/0.01]-K[4-8/1]-L[10-60/0.01]-B[2-10/0.1]
CSHFJ5-P[5.5-8/0.1]-Q[2-7/0.01]-K[5-10/1]-L[10-60/0.01]-B[2-10/0.1]
CSHFJ6-P[6.5-10/0.1]-Q[4-9/0.01]-K[6-12/1]-L[10-80/0.01]-B[2-12/0.1]
CSHFJ8-P[9-13/0.1]-Q[4-12/0.01]-K[8-16/1]-L[10-80/0.01]-B[2-15/0.1]
CSHFJ10-P[11-15/0.1]-Q[5-14/0.01]-K[10-20/1]-L[10-100/0.01]-B[2-20/0.1]
CSHFJ12-P[13-16/0.1]-Q[5-15/0.01]-K[12-24/1]-L[10-100/0.01]-B[2-20/0.1]
CSHFN3-P[3.5-6/0.1]-Q[2-5/0.01]-K[0-6/1]-L[10-60/0.01]-B[2-5/0.1]
CSHFN4-P[4.5-7/0.1]-Q[2-6/0.01]-K[0-8/1]-L[10-60/0.01]-B[2-10/0.1]
CSHFN5-P[5.5-8/0.1]-Q[2-7/0.01]-K[0-10/1]-L[10-60/0.01]-B[2-10/0.1]
CSHFN6-P[6.5-10/0.1]-Q[4-9/0.01]-K[0-12/1]-L[10-80/0.01]-B[2-12/0.1]
CSHFN8-P[9-13/0.1]-Q[4-12/0.01]-K[0-16/1]-L[10-80/0.01]-B[2-15/0.1]
CSHFN10-P[11-15/0.1]-Q[5-14/0.01]-K[0-20/1]-L[10-100/0.01]-B[2-20/0.1]
CSHFN12-P[13-16/0.1]-Q[5-15/0.01]-K[0-24/1]-L[10-100/0.01]-B[2-20/0.1]
CSHFU6-P[6.5-10/0.1]-Q[4-9/0.01]-K[6-12/1]-L[10-80/0.01]-B[2-12/0.1]
CSHFU8-P[9-13/0.1]-Q[4-12/0.01]-K[8-16/1]-L[10-80/0.01]-B[2-15/0.1]
CSHFU10-P[11-15/0.1]-Q[5-14/0.01]-K[10-20/1]-L[10-100/0.01]-B[2-20/0.1]
CSHFU12-P[13-16/0.1]-Q[5-15/0.01]-K[12-24/1]-L[10-100/0.01]-B[2-20/0.1]
CSHXJ3-P[3-5/0.1]-Q[2-5/0.01]-K[3-6/1]-L[10-60/0.01]-B[2-5/0.1]
CSHXJ4-P[3-5/0.1]-Q[2-6/0.01]-K[4-8/1]-L[10-60/0.01]-B[2-10/0.1]
CSHXJ5-P[3-7/0.1]-Q[2-7/0.01]-K[5-10/1]-L[10-60/0.01]-B[2-10/0.1]
CSHXJ6-P[4-7/0.1]-Q[4-9/0.01]-K[6-12/1]-L[10-80/0.01]-B[2-12/0.1]
CSHXJ8-P[5-8/0.1]-Q[4-12/0.01]-K[8-16/1]-L[10-80/0.01]-B[2-15/0.1]
CSHXJ10-P[6-11/0.1]-Q[5-14/0.01]-K[10-20/1]-L[10-100/0.01]-B[2-20/0.1]
CSHXJ12-P[6-13/0.1]-Q[5-15/0.01]-K[12-24/1]-L[10-100/0.01]-B[2-20/0.1]
CSHXN3-P[3-5/0.1]-Q[2-5/0.01]-K[0-6/1]-L[10-60/0.01]-B[2-5/0.1]
CSHXN4-P[3-5/0.1]-Q[2-6/0.01]-K[0-8/1]-L[10-60/0.01]-B[2-10/0.1]
CSHXN5-P[3-7/0.1]-Q[2-7/0.01]-K[0-10/1]-L[10-60/0.01]-B[2-10/0.1]
CSHXN6-P[5-7/0.1]-Q[4-9/0.01]-K[0-12/1]-L[10-80/0.01]-B[2-12/0.1]
CSHXN8-P[5-9/0.1]-Q[4-12/0.01]-K[0-16/1]-L[10-80/0.01]-B[2-15/0.1]
CSHXN10-P[6-11/0.1]-Q[5-14/0.01]-K[0-20/1]-L[10-100/0.01]-B[2-20/0.1]
CSHXN12-P[6-13/0.1]-Q[5-15/0.01]-K[0-24/1]-L[10-100/0.01]-B[2-20/0.1]
CSHXU6-P[5-7/0.1]-Q[4-9/0.01]-K[6-12/1]-L[10-80/0.01]-B[2-12/0.1]
CSHXU8-P[5-9/0.1]-Q[4-12/0.01]-K[8-16/1]-L[10-80/0.01]-B[2-15/0.1]
CSHXU10-P[6-11/0.1]-Q[5-14/0.01]-K[10-20/1]-L[10-100/0.01]-B[2-20/0.1]
CSHXU12-P[6-13/0.1]-Q[5-15/0.01]-K[12-24/1]-L[10-100/0.01]-B[2-20/0.1]
GSHFJ3-P[3.5-6/0.1]-Q[2-5/0.01]-K[3-6/1]-L[10-60/0.01]-B[2-5/0.1]
GSHFJ4-P[4.5-7/0.1]-Q[2-6/0.01]-K[4-8/1]-L[10-60/0.01]-B[2-10/0.1]
GSHFJ5-P[5.5-8/0.1]-Q[2-7/0.01]-K[5-10/1]-L[10-60/0.01]-B[2-10/0.1]
GSHFJ6-P[6.5-10/0.1]-Q[4-9/0.01]-K[6-12/1]-L[10-80/0.01]-B[2-12/0.1]
GSHFJ8-P[9-13/0.1]-Q[4-12/0.01]-K[8-16/1]-L[10-80/0.01]-B[2-15/0.1]
GSHFJ10-P[11-15/0.1]-Q[5-14/0.01]-K[10-20/1]-L[10-100/0.01]-B[2-20/0.1]
GSHFJ12-P[13-16/0.1]-Q[5-15/0.01]-K[12-24/1]-L[10-100/0.01]-B[2-20/0.1]
GSHFN3-P[3.5-6/0.1]-Q[2-5/0.01]-K[0-6/1]-L[10-60/0.01]-B[2-5/0.1]
GSHFN4-P[4.5-7/0.1]-Q[2-6/0.01]-K[0-8/1]-L[10-60/0.01]-B[2-10/0.1]
GSHFN5-P[5.5-8/0.1]-Q[2-7/0.01]-K[0-10/1]-L[10-60/0.01]-B[2-10/0.1]
GSHFN6-P[6.5-10/0.1]-Q[4-9/0.01]-K[0-12/1]-L[10-80/0.01]-B[2-12/0.1]
GSHFN8-P[9-13/0.1]-Q[4-12/0.01]-K[0-16/1]-L[10-80/0.01]-B[2-15/0.1]
GSHFN10-P[11-15/0.1]-Q[5-14/0.01]-K[0-20/1]-L[10-100/0.01]-B[2-20/0.1]
GSHFN12-P[13-16/0.1]-Q[5-15/0.01]-K[0-24/1]-L[10-100/0.01]-B[2-20/0.1]
GSHFU6-P[6.5-10/0.1]-Q[4-9/0.01]-K[6-12/1]-L[10-80/0.01]-B[2-12/0.1]
GSHFU8-P[9-13/0.1]-Q[4-12/0.01]-K[8-16/1]-L[10-80/0.01]-B[2-15/0.1]
GSHFU10-P[11-15/0.1]-Q[5-14/0.01]-K[10-20/1]-L[10-100/0.01]-B[2-20/0.1]
GSHFU12-P[13-16/0.1]-Q[5-15/0.01]-K[12-24/1]-L[10-100/0.01]-B[2-20/0.1]
GSHXJ3-P[3-5/0.1]-Q[2-5/0.01]-K[3-6/1]-L[10-60/0.01]-B[2-5/0.1]
GSHXJ4-P[3-5/0.1]-Q[2-6/0.01]-K[4-8/1]-L[10-60/0.01]-B[2-10/0.1]
GSHXJ5-P[3-7/0.1]-Q[2-7/0.01]-K[5-10/1]-L[10-60/0.01]-B[2-10/0.1]
GSHXJ6-P[4-7/0.1]-Q[4-9/0.01]-K[6-12/1]-L[10-80/0.01]-B[2-12/0.1]
GSHXJ8-P[5-8/0.1]-Q[4-12/0.01]-K[8-16/1]-L[10-80/0.01]-B[2-15/0.1]
GSHXJ10-P[6-11/0.1]-Q[5-14/0.01]-K[10-20/1]-L[10-100/0.01]-B[2-20/0.1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Method Material Surface Treatment
(Ø)
Heat Treatment Hardness O.D. D
(mm)
B
(mm)
K
(mm)
L
(mm)
P
(mm)
Q
(mm)

-

1 7 Days 10Press FitStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC32 ~ 53 ~ 610 ~ 603.5 ~ 62 ~ 5

-

1 7 Days 10Press FitStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC42 ~ 104 ~ 810 ~ 604.5 ~ 72 ~ 6

-

1 7 Days 10Press FitStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC52 ~ 105 ~ 1010 ~ 605.5 ~ 82 ~ 7

-

1 7 Days 10Press FitStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC62 ~ 126 ~ 1210 ~ 806.5 ~ 104 ~ 9

-

1 7 Days 10Press FitStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC82 ~ 158 ~ 1610 ~ 809 ~ 134 ~ 12

-

1 7 Days 10Press FitStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC102 ~ 2010 ~ 2010 ~ 10011 ~ 155 ~ 14

-

1 7 Days 10Press FitStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC122 ~ 2012 ~ 2410 ~ 10013 ~ 165 ~ 15

-

1 7 Days 10ThreadsStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC32 ~ 50 ~ 610 ~ 603.5 ~ 62 ~ 5

-

1 7 Days 10ThreadsStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC42 ~ 100 ~ 810 ~ 604.5 ~ 72 ~ 6

-

1 7 Days 10ThreadsStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC52 ~ 100 ~ 1010 ~ 605.5 ~ 82 ~ 7

-

1 7 Days 10ThreadsStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC62 ~ 120 ~ 1210 ~ 806.5 ~ 104 ~ 9

-

1 7 Days 10ThreadsStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC82 ~ 150 ~ 1610 ~ 809 ~ 134 ~ 12

-

1 7 Days 10ThreadsStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC102 ~ 200 ~ 2010 ~ 10011 ~ 155 ~ 14

-

1 7 Days 10ThreadsStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC122 ~ 200 ~ 2410 ~ 10013 ~ 165 ~ 15

-

1 7 Days 10TappedStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC62 ~ 126 ~ 1210 ~ 806.5 ~ 104 ~ 9

-

1 7 Days 10TappedStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC82 ~ 158 ~ 1610 ~ 809 ~ 134 ~ 12

-

1 7 Days 10TappedStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC102 ~ 2010 ~ 2010 ~ 10011 ~ 155 ~ 14

-

1 7 Days 10TappedStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC122 ~ 2012 ~ 2410 ~ 10013 ~ 165 ~ 15

-

1 7 Days 10Press FitStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC32 ~ 53 ~ 610 ~ 603 ~ 52 ~ 5

-

1 7 Days 10Press FitStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC42 ~ 104 ~ 810 ~ 603 ~ 52 ~ 6

-

1 7 Days 10Press FitStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC52 ~ 105 ~ 1010 ~ 603 ~ 72 ~ 7

-

1 7 Days 10Press FitStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC62 ~ 126 ~ 1210 ~ 804 ~ 74 ~ 9

-

1 7 Days 10Press FitStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC82 ~ 158 ~ 1610 ~ 805 ~ 84 ~ 12

-

1 7 Days 10Press FitStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC102 ~ 2010 ~ 2010 ~ 1006 ~ 115 ~ 14

-

1 7 Days 10Press FitStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC122 ~ 2012 ~ 2410 ~ 1006 ~ 135 ~ 15

-

1 7 Days 10ThreadsStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC32 ~ 50 ~ 610 ~ 603 ~ 52 ~ 5

-

1 7 Days 10ThreadsStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC42 ~ 100 ~ 810 ~ 603 ~ 52 ~ 6

-

1 7 Days 10ThreadsStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC52 ~ 100 ~ 1010 ~ 603 ~ 72 ~ 7

-

1 7 Days 10ThreadsStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC62 ~ 120 ~ 1210 ~ 805 ~ 74 ~ 9

-

1 7 Days 10ThreadsStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC82 ~ 150 ~ 1610 ~ 805 ~ 94 ~ 12

-

1 7 Days 10ThreadsStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC102 ~ 200 ~ 2010 ~ 1006 ~ 115 ~ 14

-

1 7 Days 10ThreadsStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC122 ~ 200 ~ 2410 ~ 1006 ~ 135 ~ 15

-

1 7 Days 10TappedStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC62 ~ 126 ~ 1210 ~ 805 ~ 74 ~ 9

-

1 7 Days 10TappedStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC82 ~ 158 ~ 1610 ~ 805 ~ 94 ~ 12

-

1 7 Days 10TappedStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC102 ~ 2010 ~ 2010 ~ 1006 ~ 115 ~ 14

-

1 7 Days 10TappedStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC122 ~ 2012 ~ 2410 ~ 1006 ~ 135 ~ 15

-

1 9 Days 10Press FitSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~32 ~ 53 ~ 610 ~ 603.5 ~ 62 ~ 5

-

1 9 Days 10Press FitSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~42 ~ 104 ~ 810 ~ 604.5 ~ 72 ~ 6

-

1 9 Days 10Press FitSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~52 ~ 105 ~ 1010 ~ 605.5 ~ 82 ~ 7

-

1 9 Days 10Press FitSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~62 ~ 126 ~ 1210 ~ 806.5 ~ 104 ~ 9

-

1 9 Days 10Press FitSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~82 ~ 158 ~ 1610 ~ 809 ~ 134 ~ 12

-

1 9 Days 10Press FitSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~102 ~ 2010 ~ 2010 ~ 10011 ~ 155 ~ 14

-

1 9 Days 10Press FitSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~122 ~ 2012 ~ 2410 ~ 10013 ~ 165 ~ 15

-

1 9 Days 10ThreadsSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~32 ~ 50 ~ 610 ~ 603.5 ~ 62 ~ 5

-

1 9 Days 10ThreadsSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~42 ~ 100 ~ 810 ~ 604.5 ~ 72 ~ 6

-

1 9 Days 10ThreadsSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~52 ~ 100 ~ 1010 ~ 605.5 ~ 82 ~ 7

-

1 9 Days 10ThreadsSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~62 ~ 120 ~ 1210 ~ 806.5 ~ 104 ~ 9

-

1 9 Days 10ThreadsSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~82 ~ 150 ~ 1610 ~ 809 ~ 134 ~ 12

-

1 9 Days 10ThreadsSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~102 ~ 200 ~ 2010 ~ 10011 ~ 155 ~ 14

-

1 9 Days 10ThreadsSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~122 ~ 200 ~ 2410 ~ 10013 ~ 165 ~ 15

-

1 9 Days 10TappedSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~62 ~ 126 ~ 1210 ~ 806.5 ~ 104 ~ 9

-

1 9 Days 10TappedSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~82 ~ 158 ~ 1610 ~ 809 ~ 134 ~ 12

-

1 9 Days 10TappedSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~102 ~ 2010 ~ 2010 ~ 10011 ~ 155 ~ 14

-

1 9 Days 10TappedSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~122 ~ 2012 ~ 2410 ~ 10013 ~ 165 ~ 15

-

1 9 Days 10Press FitSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~32 ~ 53 ~ 610 ~ 603 ~ 52 ~ 5

-

1 9 Days 10Press FitSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~42 ~ 104 ~ 810 ~ 603 ~ 52 ~ 6

-

1 9 Days 10Press FitSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~52 ~ 105 ~ 1010 ~ 603 ~ 72 ~ 7

-

1 9 Days 10Press FitSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~62 ~ 126 ~ 1210 ~ 804 ~ 74 ~ 9

-

1 9 Days 10Press FitSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~82 ~ 158 ~ 1610 ~ 805 ~ 84 ~ 12

-

1 9 Days 10Press FitSteelHard Chrome PlatingProvidedTreated Hardness: 50 ~ 55HRC, Plating Hardness: 750HV ~102 ~ 2010 ~ 2010 ~ 1006 ~ 115 ~ 14

Loading...

Basic information

Shape Support Pins Height Tolerance 0/+0.05 Tip Shape Spherical

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360