Manufacturer part number: UWAUSS-H
Brand: MISUMI
Price: 88.50 €
Delivery time: 5 Days
Surface Treatment: [Brushed Finish] Brushed Finish
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UWAUSS-H
Part Name | [M] Material | [S]Surface Treatment |
Main Body | EN 1.4408 Equiv. | Mirror polishing/brushed finish |
Case | EN 1.4301 Equiv. | Brushed finish |
Spacer | — |
Part Number |
UWAUSS-H |
Part Number | Weight (g) | |
Type | Finish | |
UWAUSS | M (mirror polishing) H (brushed finish) | 105 |
■Mounting machining example
■Mounting specification diagram
·No tightening torque has been set.
Main Body Type | Rotary Pull Handle Type | Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Corrosion resistance / chemical resistance / Conductive / Antistatic / Heat-Resistance |
---|---|---|---|---|---|
Material | Stainless Steel | Additional Function | Not Provided | Mounting Method | Threads |
Longitudinal Dim. (L1)(mm) | 114 | Shorter Dim. (W)(mm) | 41 | Necessary Mounting Depth(mm) | 15 |
This page is Recessed Handle, Stainless Steel Type (Round type), part number UWAUSS-H.
You can find the detail information about specifications and dimensions on part number UWAUSS-H.
Part Number |
---|
UWAUSS-M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Surface Treatment |
---|---|---|---|---|---|
88.50 € | 1 | 5 Days | Mirror Surface |