Manufacturer part number: BHMK2015
Brand: MISUMI
Price: 8.05 €
Delivery time: 5 Days
I.D. d: 20 mm
O.D. D: 27 mm
Width B (or T): 15 mm
Allowable Rotational Speed: 8000 1/min
Basic Load Rating, Dynamic Rating (Ca): 13000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BHMK2015
Bearing Accuracy: Compliant with JIS B 1514 Class 0
Part Number |
BHK0306 BHMK0815 |
Part Number | d | D | B | Allowable Rotational Speed | Basic Dynamic Load Rating | Basic Static Load Rating | Relative Dimensions | Mass | ||||
Rotational Speed | (g) | |||||||||||
rpm | Ca kN | Coa kN | Bearing | Housing | (Reference) | |||||||
Tolerance | (Reference) | (max.) | (min.) | (max.) | (min.) | |||||||
BHK0306 | 3 | 6.5 | 6 | 0 | 33000 | 0.93 | 0.57 | 3 | 2.996 | 6.493 | 6.484 | 1 |
BHK0408 | 4 | 8 | 8 | -0.2 | 30000 | 1.77 | 1.27 | 4 | 3.995 | 7.993 | 7.984 | 2 |
BHK0709 | 7 | 11 | 9 | 23000 | 3.15 | 2.93 | 7 | 6.994 | 10.991 | 10.98 | 3 | |
BHK0810 | 8 | 12 | 10 | 20000 | 3.85 | 3.95 | 8 | 7.994 | 11.991 | 11.98 | 3 | |
BHMK0815 | 15 | 15 | 6.6 | 5.8 | 8.007 | 7.998 | 14.996 | 14.985 | 10 | |||
BHMK0820 | 20 | 9.05 | 8.75 | 1 | ||||||||
BHK1010 | 10 | 14 | 10 | 16000 | 4.5 | 5.1 | 10 | 9.994 | 13.991 | 13.98 | 4 | |
BHK1012 | 12 | 5.65 | 6.8 | 5 | ||||||||
BHK1015 | 15 | 7.25 | 9.4 | 6 | ||||||||
BHMK1010 | 17 | 10 | 4.25 | 3.45 | 10.007 | 9.998 | 16.996 | 16.985 | 8 | |||
BHMK1012 | 12 | 5.6 | 4.85 | 9 | ||||||||
BHMK1015 | 15 | 7.4 | 6.95 | 12 | ||||||||
BHK1212 | 12 | 18 | 12 | 13000 | 6.6 | 7.3 | 12 | 11.992 | 17.991 | 17.98 | 9 | |
BHMK1212 | 19 | 7.1 | 6.9 | 12.008 | 11.997 | 18.996 | 18.983 | 11 | ||||
BHMK1215 | 15 | 9.4 | 9.9 | 14 | ||||||||
BHMK1220 | 20 | 12.3 | 14 | 18 | ||||||||
BHMK1225 | 25 | 15.3 | 18.6 | 23 | ||||||||
BHK1412 | 14 | 20 | 12 | 11000 | 7.2 | 8.5 | 14 | 13.992 | 19.989 | 19.976 | 11 | |
BHK1416 | 16 | 10.3 | 13.4 | 15 | ||||||||
BHMK1420 | 22 | 20 | 14.6 | 16.2 | 14.008 | 13.997 | 21.996 | 21.983 | 24 | |||
BHK1512 | 15 | 21 | 12 | 7.5 | 9.1 | 15 | 14.992 | 20.989 | 20.976 | 11 | ||
BHK1516 | 16 | 10.7 | 14.4 | 15 | ||||||||
BHMK1510 | 22 | 10 | 6.1 | 6 | 15.008 | 14.997 | 21.996 | 21.983 | 11 | |||
BHMK1512 | 12 | 7.95 | 8.45 | 13 | ||||||||
BHMK1520 | 20 | 14.9 | 18.9 | 22 | ||||||||
BHMK1525 | 25 | 18.5 | 25 | 27 | ||||||||
BHK1612 | 16 | 22 | 12 | 10000 | 7.75 | 9.7 | 16 | 15.992 | 21.989 | 21.976 | 12 | |
BHK1616 | 16 | 11.1 | 15.3 | 16 | ||||||||
BHMK1616 | 24 | 12.4 | 13.5 | 16.008 | 15.997 | 23.996 | 23.983 | 21 | ||||
BHMK1715 | 17 | 15 | 9500 | 12.1 | 15 | 17.008 | 16.997 | 18 | ||||
BHMK1720 | 20 | 15.2 | 20 | 24 | ||||||||
BHMK1725 | 25 | 193 | 26.7 | 30 | ||||||||
BHK1816 | 18 | 16 | 8500 | 11.8 | 17.3 | 18 | 17.992 | 23.989 | 23.976 | 18 | ||
BHMK1813 | 25 | 13 | 10.2 | 12.2 | 18.008 | 17.997 | 24.996 | 24.983 | 16 | |||
BHMK1815 | 15 | 12 | 15.1 | 19 | ||||||||
BHMK1817 | 17 | 13.3 | 17.2 | 21 | ||||||||
BHMK1819 | 19 | 15.5 | 20.9 | 24 | ||||||||
BHMK1820 | 20 | 16.3 | 22.3 | 25 | ||||||||
BHMK1825 | 25 | 20.3 | 29.6 | 31 | ||||||||
BHMK1916 | 19 | 27 | 16 | 13.9 | 16.3 | 19.009 | 18.996 | 26.996 | 26.983 | 25 | ||
BHMK1920 | 20 | 17.5 | 22.1 | 31 | ||||||||
BHK2016 | 20 | 26 | 16 | 0 | 8000 | 12.5 | 19.2 | 20 | 19.991 | 25.989 | 25.976 | 19 |
BHK2020 | 20 | -0.2 | 16 | 26.2 | 24 | |||||||
BHMK2015 | 27 | 15 | 13 | 17.3 | 20.009 | 19.996 | 26.996 | 26.983 | 21 | |||
BHMK2020 | 20 | 17.7 | 25.6 | 27 | ||||||||
BHMK2025 | 25 | 22 | 34 | 34 | ||||||||
BHMK2030 | 30 | 26.1 | 42 | 41 | ||||||||
BHMK2116 | 21 | 29 | 16 | 7500 | 15.3 | 19.1 | 21.009 | 20.996 | 28.996 | 28.983 | 27 | |
BHMK2120 | 20 | 19.4 | 25.8 | 33 | ||||||||
BHK2212 | 22 | 28 | 12 | 9.2 | 13.4 | 22 | 21.991 | 27.989 | 27.976 | 13 | ||
BHK2216 | 16 | 13.2 | 21.1 | 21 | ||||||||
BHK2220 | 20 | 16.8 | 28.8 | 26 | ||||||||
BHMK2210 | 29 | 10 | 8.4 | 10.1 | 22.009 | 21.996 | 28.996 | 28.983 | 15 | |||
BHMK2225 | 25 | 23.6 | 38.5 | 37 | ||||||||
BHMK2420 | 24 | 31 | 20 | 6500 | 18.3 | 28.2 | 24.009 | 23.996 | 30.996 | 30.98 | 32 | |
BHMK2428 | 28 | 26 | 44.5 | 45 | ||||||||
BHK2520 | 25 | 32 | 20 | 20.3 | 33 | 25 | 24.991 | 31.988 | 31.972 | 34 | ||
BHK2526 | 26 | 26.4 | 46 | 45 | ||||||||
BHMK2510 | 33 | 10 | 9.15 | 10.4 | 25.009 | 24.996 | 32.996 | 32.98 | 19 | |||
BHMK2520 | 20 | 21.8 | 31.5 | 39 | ||||||||
BHMK2525 | 25 | 26.7 | 41 | 48 | ||||||||
BHMK2530 | 30 | 32.5 | 53 | 58 | ||||||||
BHMK2620 | 26 | 34 | 20 | 6000 | 21.1 | 30.5 | 26.009 | 25.996 | 32.996 | 32.98 | 40 | |
BHK2816 | 28 | 35 | 16 | 5500 | 16.7 | 26.4 | 28 | 27.991 | 34.988 | 34.972 | 30 | |
BHK2820 | 20 | 21.3 | 36 | 38 | ||||||||
BHMK2820 | 37 | 23.6 | 32.5 | 28.009 | 27.996 | 36.996 | 36.98 | 49 | ||||
BHMK2830 | 30 | 35 | 54.5 | 73 | ||||||||
BHMK2920 | 29 | 38 | 20 | 24.6 | 35 | 29.009 | 28.996 | 37.996 | 37.98 | 50 | ||
BHMK2930 | 30 | 34.5 | 54 | 75 | ||||||||
BHK3016 | 30 | 37 | 16 | 18.1 | 30 | 30 | 29.991 | 36.988 | 36.972 | 32 | ||
BHK3026 | 26 | 28.5 | 54 | 53 | ||||||||
BHMK3013 | 40 | 13 | 14.1 | 17.1 | 30.009 | 29.996 | 39.996 | 39.98 | 40 | |||
BHMK3015 | 15 | 17.1 | 22.1 | 44 | ||||||||
BHMK3020 | 20 | 24.2 | 34.5 | 58 | ||||||||
BHMK3030 | 30 | 36 | 57.5 | 87 | ||||||||
BHMK3220 | 32 | 42 | 20 | 5000 | 27.5 | 38 | 32.011 | 31.995 | 41.996 | 41.98 | 62 | |
BHK3520 | 35 | 20 | 4700 | 24.8 | 47.5 | 35 | 34.989 | 41.988 | 41.972 | 46 | ||
BHMK3512 | 45 | 12 | 14.9 | 17.6 | 35.011 | 34.995 | 44.996 | 44.98 | 40 | |||
BHMK3515 | 15 | 20.2 | 26.2 | 50 | ||||||||
BHMK3520 | 20 | 28.4 | 40.5 | 67 | ||||||||
BHMK3525 | 25 | 36 | 54.5 | 83 | ||||||||
BHMK3530 | 30 | 43 | 69 | 100 | ||||||||
BHMK3720 | 37 | 47 | 20 | 4300 | 29.3 | 43 | 37.011 | 36.995 | 46.996 | 46.98 | 70 | |
BHMK3820 | 38 | 48 | 20 | 30.5 | 45 | 38.011 | 37.995 | 47.996 | 47.98 | 72 | ||
BHMK3825 | 25 | 38.5 | 61 | 90 | ||||||||
BHK4012 | 40 | 47 | 12 | 4000 | 15.1 | 26 | 40 | 39.989 | 46.988 | 46.972 | 31 | |
BHK4016 | 16 | 20.3 | 38.5 | 41 | ||||||||
BHK4020 | 20 | 25.9 | 52.5 | 52 | ||||||||
BHMK4015 | 50 | 15 | 23.1 | 32.5 | 40.011 | 39.995 | 49.996 | 49.98 | 56 | |||
BHMK4020 | 20 | 32.5 | 50 | 75 | ||||||||
BHMK4025 | 25 | 41 | 67.5 | 94 | ||||||||
BHMK4030 | 30 | 49 | 85 | 112 | ||||||||
BHK4516 | 45 | 52 | 16 | 3700 | 21.6 | 43 | 45 | 44.989 | 51.986 | 51.967 | 46 | |
BHK4520 | 20 | 27.6 | 59 | 58 | ||||||||
BHMK4525 | 55 | 25 | 41.5 | 71.5 | 45.011 | 44.995 | 54.995 | 54.976 | 104 | |||
BHMK4530 | 30 | 49.5 | 90 | 125 | ||||||||
BHK5020 | 50 | 58 | 20 | 3200 | 31.5 | 63 | 50 | 49.989 | 57.986 | 57.967 | 72 | |
BHK5025 | 25 | 38.5 | 82 | 90 |
Part Number
|
---|
BHMK2015 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (or T) (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | |
---|---|---|---|---|---|---|---|---|---|---|
8.05 € | 1 | Available | 5 Days | 20 | 27 | 15 | 8000 | 13000 | 17300 |
Loading...
Raceway Ring Shape | Needle Roller | Inner/Outer Race Material | EN 1.3505 Equiv. | Precision (JIS) | Class 0 |
---|---|---|---|---|---|
Number of Raceway Ring Rows | Single Row | Size Standards | Metric Series | Specifications | Standard |
Rolling Element Material | EN 1.3505 Equiv. | Outer Ring Type | Flat |
This page is Shell Type Needle Roller Bearing, part number BHMK2015.
You can find the detail information about specifications and dimensions on part number BHMK2015.
Configure
Basic Attributes
Type
I.D. d(mm)
O.D. D(mm)
Width B (or T)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BHK0810 |
BHK1010 |
BHK1012 |
BHMK2020 |
BHMK2025 |
BHMK2030 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (or T) (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) |
---|---|---|---|---|---|---|---|---|---|---|
3.89 € | 1 | Available | 5 Days | 8 | 12 | 10 | 20000 | 3850 | 3950 | |
4.13 € | 1 | Available | 5 Days | 10 | 14 | 10 | 16000 | 4500 | 5100 | |
4.13 € | 1 | Available | 5 Days | 10 | 14 | 12 | 16000 | 5650 | 6800 | |
8.25 € | 1 | Available | 5 Days | 20 | 27 | 20 | 8000 | 17700 | 25600 | |
8.64 € | 1 | Available | 5 Days | 20 | 27 | 25 | 8000 | 22000 | 34000 | |
9.10 € | 1 | Available | 5 Days | 20 | 27 | 30 | 8000 | 26100 | 42000 |