Plates for Sensors (DSFP30)

Plates for Sensors DSFP30

Product Details:

Manufacturer part number: DSFP30

Brand: MISUMI

Price: 23.77

Delivery time: Same day


Technical Data:

Diameter: 42 mm

Inner Diameter: 31 mm

Inductive Proximity Sensor Size: M30x1.5

No: 30

VW Code: 39D 993/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DSFP30

Drawing / Product Specification

Plates for Sensors

Permissible deviations for dimensions without tolerance specification as per DIN ISO 2768-m

Steel

Specifications Table

DdInductive proximity sensor sizeVW CodeCatalog No. 
TypeNo
3019M18x1.039D 993/1DSFP18
4231M30x1.539D 993/230

Order

Plates for Sensors
Part Number
DSFP30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter
(mm)
Inner Diameter
(mm)
Inductive Proximity Sensor Size No VW Code

23.77 €

1 Same day

Stock

4231M30x1.53039D 993/2

Loading...

  1. 1

This page is Plates for Sensors, part number DSFP30.
You can find the detail information about specifications and dimensions on part number DSFP30.

Variation of this product

Part Number
DSFP18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter
(mm)
Inner Diameter
(mm)
Inductive Proximity Sensor Size No VW Code

19.20 €

1 15 Days 3019M18x1.01839D 993/1

Tech Support