Manufacturer part number: SH-UADS132
Brand: MISUMI
Price: 58.64 €
Delivery time: 7 Days
Properties / applications: Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
Mounting Pitch L: 132 mm
Overall Height: 55 mm
Allowable Load: 800 N
Cleaning Method: Precision Cleaning
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SH-UADS132
■L Fixed
■L, F Configurable
Type | Body Material | Cleaning Method | |||||
L Fixed | L, F Configurable | [M] Material | [S]Surface Treatment | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-UADS | SL-UADSF | EN 1.4301 Equiv. | Sandblasting | Degreasing | General environment | Anti-rust packing | General environment |
SH-UADS | SH-UADSF | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** | ||
SHD-UADS | SHD-UADSF | Electrolytic polishing + precision cleaning |
Part Number | — | L | — | F |
SL-UADS | 100 | |||
SH-UADSF | — | 100 | — | 40 |
Part Number | L1 | H | h | Allowable Load (N) | |
Type | L | ||||
(L Fixed) SL-UADS SH-UADS SHD-UADS | 100 | 114 | 47 | 30 | 1200 |
116 | 130 | 53 | 36 | 1200 | |
132 | 146 | 55 | 38 | 800 | |
150 | 164 | 67 | 50 | 600 | |
164 | 178 | 57 | 40 | 600 | |
196 | 210 | 390 |
Part Number | 1 mm Increments | Reference Allowable Load | ||
Type | D | L | F | (N) |
(L and F Configurable) | 26 | 100 to 200 | 30 to 50 | 390 to 1200 |
SL-UADSF | ||||
SH-UADSF | ||||
SHD-UADSF |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: | Working Environment: | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a class 10** clean environment |
Working Environment: | Working Environment: | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a class 10** clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number
|
---|
SH-UADS132 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Properties / applications | Mounting Pitch L (mm) | Overall Height (mm) | Allowable Load (N) | Cleaning Method | F (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
58.64 € | 1 | Available | 7 Days | Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance | 132 | 55 | 800 | Precision Cleaning | - |
Loading...
Main Body Type | Spring-Loaded Pull Handles | Environmentally Friendly | RoHS compliant (10 substances) | Surfaced Type Category | U Shape |
---|---|---|---|---|---|
U-shaped Type | Aluminum Pull Handles | Material | EN 1.4301 Equiv. | Additional Function | Not Provided |
Surface Treatment | Sand blasted | Material Details | EN 1.4301 Equiv. | Mounting Method | Outside Mount |
Handle Thickness D(mm) | 26 |
This page is [Clean & Pack] Aluminum Pull Handle - Oval Bar Type, part number SH-UADS132.
You can find the detail information about specifications and dimensions on part number SH-UADS132.
Configure
Basic Attributes
Properties / applications
F(mm)
Type
Mounting Pitch L(mm)
Overall Height(mm)
Cleaning Method
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SH-UADS100 |
SH-UADS116 |
SH-UADS150 |
SH-UADS164 |
SH-UADS196 |
SHD-UADS100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Properties / applications | Mounting Pitch L (mm) | Overall Height (mm) | Allowable Load (N) | Cleaning Method | F (mm) |
---|---|---|---|---|---|---|---|---|---|---|
38.42 € | 1 | Available | 7 Days | Low Dust Generation / Conductive / Antistatic / Corrosion resistance / chemical resistance / Clean washing / Non-Magnetic / Heat-Resistance | 100 | 47 | 1200 | Precision Cleaning | - | |
44.06 € | 1 | Available | 7 Days | Low Dust Generation / Conductive / Antistatic / Corrosion resistance / chemical resistance / Clean washing / Non-Magnetic / Heat-Resistance | 116 | 53 | 1200 | Precision Cleaning | - | |
45.62 € | 1 | Available | 7 Days | Low Dust Generation / Conductive / Antistatic / Corrosion resistance / chemical resistance / Clean washing / Non-Magnetic / Heat-Resistance | 150 | 67 | 600 | Precision Cleaning | - | |
65.20 € | 1 | Available | 7 Days | Low Dust Generation / Conductive / Antistatic / Corrosion resistance / chemical resistance / Clean washing / Non-Magnetic / Heat-Resistance | 164 | 57 | 600 | Precision Cleaning | - | |
70.77 € | 1 | Available | 7 Days | Low Dust Generation / Conductive / Antistatic / Corrosion resistance / chemical resistance / Clean washing / Non-Magnetic / Heat-Resistance | 196 | 57 | 390 | Precision Cleaning | - | |
38.83 € | 1 | Available | 7 Days | Vacuum / Low Dust Generation / Conductive / Antistatic / Corrosion resistance / chemical resistance / Clean washing / Non-Magnetic / Heat-Resistance | 100 | 47 | 1200 | Electrolytic polishing + precision cleaning | - |