Fluorine Rubber Sponge Packing

Fluorine Rubber Sponge Packing
  • Volume Discount
[Features]Fluoroelastomer with excellent ozone resistance. It's a sponge packing. [Materials]Fluoroelastomer sponge

A fluororubber sponge packing
with excellent ozone resistance.
 

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Specification Table

Fluorine Rubber Sponge Packing: Related Image
Fluorine Rubber Sponge Packing: Related Image
Model NumberOverall Length
(mm)
Width
(mm)
T: Thickness
(mm)
ColorHardness¥ Normal Unit Price
FKM2-10001,000202BlackASKER
C 35
FKM3-10001,000203
FKM5-10001,000205
FKM6-10001,000206

Basic Specifications

Fluorine Rubber Sponge Seal: Related Image
Fluorine Rubber Sponge Seal: Related Image
Part Number
FKM2-1000
FKM3-1000
FKM5-1000
FKM6-1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDimension: Thickness/Depth
(mm)
Dimensions Thickness / Depth
(mm)

61.08 €

1 Available 7 Days 1022

74.51 €

1 Available 7 Days 1033

117.09 €

1 Available 7 Days 1055

157.43 €

1 Available 7 Days 1066

Loading...

  1. 1

Basic information

Material Natural Rubber Characteristics Hardness: ASKER C 35 Material Fluorine Rubber Sponge
Size Width(mm) 1000 Sizes Vertical(mm) 20 Color Black

Tech Support