NJC L-Type Seat for Panel Mount Receptacle (NJC-16-L)

NJC L-Type Seat for Panel Mount Receptacle NJC-16-L

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: NJC-16-L

Brand: MISUMI

Price: 8.34

Delivery time: 5 Days


Technical Data:

Compatible Shell Size: 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJC-16-L

Part Number
NJC-16-L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCompatible Shell Size

8.34 €

1 Available 5 Days 1016

Loading...

  1. 1

Basic information

Type Connector Fastener Color Silver

This page is NJC L-Type Seat for Panel Mount Receptacle, part number NJC-16-L.
You can find the detail information about specifications and dimensions on part number NJC-16-L.

Variation of this product

Part Number
NJC-20-L
NJC-24-L
NJC-28-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSCompatible Shell Size

6.97 €

1 Available 5 Days -20

10.48 €

1 Available 6 Days 1024

12.14 €

1 Available 5 Days 1028

Tech Support