Thermal Contraction Tube (Flame-Retardant / Thin )【20 Pieces Per Package】 (NAV4-5-CUTPACK-500)

Thermal Contraction Tube (Flame-Retardant / Thin ) NAV4-5-CUTPACK-500

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: NAV4-5-CUTPACK-500

Brand: MISUMI

Price: 29.21

Delivery time: 5 Days


Technical Data:

Internal diameter (before contraction): 5.5 mm

Wall Thickness (after shrinking): 0.25 mm

Inner Diameter : 2.5 mm


  • UL
  • CSA
  • Flame-Retardant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NAV4-5-CUTPACK-500

Part Number
NAV4-5-CUTPACK-500
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Inner Diameter
(mm)

29.21 €

20 Pieces Per Package

1 pack Available 5 Days 105.50.252.5

Loading...

  1. 1

Basic information

Shrinkage Rate 2:1 Material Polyolefin Color Black
Flame Retardant Yes Adhesive N/A Tube Length(mm) 500
Representative Standard UL / CSA Quantity / Pack(Piece) 20 Continuous Operating Temperature Range (Min) Min(°C) -30
Continuous Operating Temperature Range (Max)Max(°C) 125

This page is Thermal Contraction Tube (Flame-Retardant / Thin ), part number NAV4-5-CUTPACK-500.
You can find the detail information about specifications and dimensions on part number NAV4-5-CUTPACK-500.

Variation of this product

Part Number
NAV4-10-CUTPACK-500
NAV4-2-CUTPACK-500
NAV4-3-CUTPACK-500
NAV4-4-CUTPACK-500
NAV4-6-CUTPACK-500
NAV4-8-CUTPACK-500
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Inner Diameter
(mm)

38.17 €

20 Pieces Per Package

1 pack Available 5 Days 1010.50.285

18.81 €

20 Pieces Per Package

1 pack Available 5 Days 102.30.251

21.81 €

20 Pieces Per Package

1 pack Available 5 Days 103.30.251.5

24.24 €

20 Pieces Per Package

1 pack Available 5 Days 104.40.252

32.08 €

20 Pieces Per Package

1 pack Available 5 Days 106.50.283

36.73 €

20 Pieces Per Package

1 pack Available 5 Days 108.50.284

Tech Support