General-Purpose Vinyl Tube (For elliptical and mark tubes) (RBT-5080-10)

General-Purpose Vinyl Tube (For elliptical and mark tubes) RBT-5080-10

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: RBT-5080-10

Brand: MISUMI

Price: 10.67

Delivery time: 5 Days


Technical Data:

Minimum Inner Diameter Ø: 1.8 mm

Maximum Inner Diameter Ø: 5 mm

Total Length: 10 m

Thickness: 1.22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RBT-5080-10

Part Number
RBT-5080-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMinimum Inner Diameter Ø
(mm)
Maximum Inner Diameter Ø
(mm)
Total Length
(m)
Thickness
(mm)

10.67 €

1 Available 5 Days 101.85101.22

Loading...

  1. 1

Basic information

Material Soft PVC Operating Temperature Range(°C) -20 ~ 60 Color White

This page is General-Purpose Vinyl Tube (For elliptical and mark tubes), part number RBT-5080-10.
You can find the detail information about specifications and dimensions on part number RBT-5080-10.

Variation of this product

Part Number
RBT-3658-10
RBT-3658-200
RBT-4268-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMinimum Inner Diameter Ø
(mm)
Maximum Inner Diameter Ø
(mm)
Total Length
(m)
Thickness
(mm)

7.48 €

1 Available 5 Days 101.73.6101.18

91.29 €

1 Available 8 Days 101.73.62001.18

8.47 €

1 Available 5 Days 101.84.1101.3

Tech Support