Braided Tube (Soft Type) (NFL-6-5)

Braided Tube (Soft Type) NFL-6-5

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: NFL-6-5

Brand: MISUMI

Price: 21.83

Delivery time: 5 Days


Technical Data:

Required Inner Diameter Size: 5 ㎜

Minimum Reduction Diameter Ø: 5 mm

Maximum Expanded Diameter Ø: 13 mm

Total Length: 5 m


  • Order quantities extended (D-JIT)
  • UL
  • CSA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NFL-6-5

Part Number
NFL-6-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRequired Inner Diameter Size
(㎜)
Minimum Reduction Diameter Ø
(mm)
Maximum Expanded Diameter Ø
(mm)
Total Length
(m)

21.83 €

1 Available 5 Days 1055135

Loading...

  1. 1

Basic information

Shape Tube-shaped Operating Temperature (Min.)(℃) -75 Operating Temperature (Maximum)(℃) 125
Color Black Material Polyester Monofilament Operating Temperature Range(°C) -75 ~ 125
Color Black Certified Standard UL (E107055), CSA

This page is Braided Tube (Soft Type), part number NFL-6-5.
You can find the detail information about specifications and dimensions on part number NFL-6-5.

Variation of this product

Part Number
NFL-19-15
NFL-19-5
NFL-19-75
NFL-9-15
NFL-9-150
NFL-9-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRequired Inner Diameter Size
(㎜)
Minimum Reduction Diameter Ø
(mm)
Maximum Expanded Diameter Ø
(mm)
Total Length
(m)

87.30 €

1 Available 5 Days 1016163515

44.59 €

1 Available 5 Days 101616355

352.19 €

1 Available 7 Days 1016163575

86.93 €

1 Available 5 Days 10881915

534.49 €

1 Available 7 Days -8819150

31.36 €

1 Available 5 Days 1088195

Tech Support