Braided Tube (UL / CSA Standard) (SE12P-10)

Braided Tube (UL / CSA Standard) SE12P-10

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: SE12P-10

Brand: MISUMI

Price: 25.80

Delivery time: 5 Days


Technical Data:

Required Inner Diameter Size: 2.4 ㎜

Inner Diameter φ: 2.4 ~ 6.4 mm

Total Length: 10 m


  • Order quantities extended (D-JIT)
  • UL
  • CSA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SE12P-10

Part Number
SE12P-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRequired Inner Diameter Size
(㎜)
Inner Diameter φ
(mm)
Total Length
(m)

25.80 €

1 Available 5 Days 102.42.4 ~ 6.410

Loading...

  1. 1

Basic information

Shape Tube-shaped Operating Temperature (Min.)(℃) -40 Operating Temperature (Maximum)(℃) 125
Color Black Protective function (environmental resistance) Flame Retardance Material Polyethylene Terephthalate
Operating Temperature Range(°C) -40 ~ 125 Color Black Certified Standard UL Standard (E116868)

This page is Braided Tube (UL / CSA Standard), part number SE12P-10.
You can find the detail information about specifications and dimensions on part number SE12P-10.

Variation of this product

Part Number
SE125P-10
SE125P-LRO
SE150P-10
SE150P-LRO
SE25P-10
SE25P-MRO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRequired Inner Diameter Size
(㎜)
Inner Diameter φ
(mm)
Total Length
(m)

124.89 €

1 Available 5 Days 1019.119.1 ~ 38.110

156.66 €

1 Available 9 Days -19.119.1 ~ 38.115.2

91.82 €

1 Available 5 Days 1025.425.4 ~ 57.210

128.66 €

1 Available 5 Days -25.425.4 ~ 57.215.2

33.17 €

1 Available 5 Days 103.23.2 ~ 9.510

531.42 €

1 Available 10 Days -3.23.2 ~ 9.5304.8

Tech Support