Resin Flexible Tube, Tube Main Body, High Chemical Resistance (Part Numbers)

Resin Flexible Tube, Tube Main Body, High Chemical Resistance

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Protective sleeve made of polyamide resin, which is highly resistant to many liquids such as alkalis, alcohols and lubricating oils.
  • Order quantities extended (D-JIT)
  • Flame-Retardant


● Made of polyamide for high resistance to many liquids.
(Alkalis, alcohols, ethers, ketones, hydrocarbons, hydrogen halides, lubricants, gasoline, detergent, cutting oil, etc.)
· Standard and movable types available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MINS20-5

Specification Table

■ Standard Type
ModelOverall Length
(m)
MINS125
MINS16
MINS20
MINS25
MINS32
MINS40
MINS50
MINS63
MINS1210
MINS16
MINS20
MINS25
MINS32
MINS40
MINS50
MINS63
MINS1250
(1 reel)
MINS16
MINS20
MINS25
MINS32
MINS4030
(1 reel)
MINS50
■ Movable Type
ModelOverall Length
(m)
MINF125
MINF16
MINF20
MINF25
MINF32
MINF40
MINF50
MINF63
MINF1210
MINF16
MINF20
MINF25
MINF32
MINF40
MINF50
MINF63
MINF1250
(1 reel)
MINF16
MINF20
MINF25
MINF32
MINF4030
(1 reel)
MINF50

Overview of Specifications

Specifications
MaterialCommonPolyamide
Specification Temperature RangeStandard Type−5 to 65°C
Movable Type−10 to 65°C
Applicable StandardsCommonIEC61386-23, JIS C8461-2-3
ColorCommonBlack
UL StandardsStandard TypeUL 94V2, UL File No.167112
Movable TypeUL 94HB, UL File No.167112
Size/Strength
ModelTypeInternal Diameter
φA (mm)
Outer Diameter
φB (mm)
Minimum Bending Radius (mm)Withstand Pressure Load (N)
Ellipticity at 25%*
Tensile Strength
Fracture Value (N)
Weight
(g/m)
FixedMovable
MINS12Standard8.2123055300116Approx. 23 g
MINS1611.5164075545380Approx. 40 g
MINS2015.3204590462380Approx. 60 g
MINS2519.62550100453510Approx. 90 g
MINS3226.03285165397650Approx. 110 g
MINS4033.540105210350800Approx. 160 g
MINS5042.850130260350850Approx. 210 g
MINS6355.663170340328850Approx. 260 g
MINF12Movable Part8.2123050655307Approx. 23 g
MINF1611.5164070545282Approx. 40 g
MINF2015.3204580462333Approx. 60 g
MINF2519.6255090453597Approx. 90 g
MINF3226.03285140397688Approx. 120 g
MINF4033.540100190350940Approx. 170 g
MINF5043.350120230350990Approx. 220 g
MINF6356.263160300328723Approx. 280 g
*Ellipticity 25% is the state when the outer diameter of the tube has shrunk 25% from the initial outer diameter due to application of load.
Part Number
MINS20-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Operating Temperature (Min.)
(℃)
Required Inner Diameter Size
(mm)
Required Bend Radius
(mm)
Operating Temperature Range
(°C)
Inner Diameter
(φ(mm))
Outside Diameter
(mm)
Type Total Length
(m)
UL Standard Minimum Bending Radius (When Mounted)
(R (mm))
Minimum Bending Radius (When Movable)
(R (mm))

27.55 €

1 Available 5 Days -Flexible/Standard-515.345 (Fixed) / 90 (Adjustable)-5 ~ 6515.320Standard5UL 94V24590

Loading...

  1. 1

Basic information

Shape Without Slit Operating Temperature (Max.)(℃) 65 Color Black
Protective function (environmental resistance) Flame Retardance / Chemical Resistance Material Polyamide Color Black
Applicable Standards IEC61386-23, JIS C8461-2-3

This page is Resin Flexible Tube, Tube Main Body, High Chemical Resistance, part number MINS20-5.
You can find the detail information about specifications and dimensions on part number MINS20-5.

Variation of this product

Part Number
MINF16-10
MINF16-5
MINF16-50
MINS20-50
MINS25-10
MINS25-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSType Operating Temperature (Min.)
(℃)
Required Inner Diameter Size
(mm)
Required Bend Radius
(mm)
Operating Temperature Range
(°C)
Inner Diameter
(φ(mm))
Outside Diameter
(mm)
Type Total Length
(m)
UL Standard Minimum Bending Radius (When Mounted)
(R (mm))
Minimum Bending Radius (When Movable)
(R (mm))

76.70 €

1 Available 5 Days -Flexible/Operation-1011.540 (Fixed) / 70 (Adjustable)-10 ~ 6511.516Moving Parts10UL 94HB4070

38.91 €

1 Available 5 Days -Flexible/Operation-1011.540 (Fixed) / 70 (Adjustable)-10 ~ 6511.516Moving Parts5UL 94HB4070

177.02 €

1 Available 10 Days -Flexible/Operation-1011.540 (Fixed) / 70 (Adjustable)-10 ~ 6511.516Moving Parts50-ReelUL 94HB4070

122.22 €

1 Available 10 Days -Flexible/Standard-515.345 (Fixed) / 90 (Adjustable)-5 ~ 6515.320Standard50-ReelUL 94V24590

80.42 €

1 Available 5 Days -Flexible/Standard-519.650 (Fixed) / 100 (Adjustable)-5 ~ 6519.625Standard10UL 94V250100

41.32 €

1 Available 5 Days -Flexible/Standard-519.650 (Fixed) / 100 (Adjustable)-5 ~ 6519.625Standard5UL 94V250100

Tech Support