Manufacturer part number: PLT1M-C76
Brand: MISUMI
Price: 50.48 €
Delivery time: 5 Days
Band Diameter: 22 mm
Overall Length: 102 mm
Width: 2.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PLT1M-C76
Part Number
|
---|
PLT1M-C76 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Band Diameter (mm) | Overall Length (mm) | Width (mm) | |
---|---|---|---|---|---|---|---|---|---|
50.48 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | 10 | 22 | 102 | 2.5 |
Loading...
Material | Fluorine Resin | Color | Blue | Environment resistance | Heat Resistant |
---|---|---|---|---|---|
Flame retardant grade (main raw materials) | UL94V-0 | Representative Standard | UL | Characteristics | Cable Tie with Excellent Heat Resistance |
Material (Details) | Fluorine Resin TEFZEL |
This page is Heat-resistant Banding Band (Made of Fluorine Resin), part number PLT1M-C76.
You can find the detail information about specifications and dimensions on part number PLT1M-C76.
Part Number |
---|
PLT2I-C76 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Band Diameter (mm) | Overall Length (mm) | Width (mm) |
---|---|---|---|---|---|---|---|---|---|
104.48 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | - | 51 | 203 | 3.4 |