Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RF-48-25
Model Number | Size |
RF | 7 |
9 | |
11 | |
16 | |
21 | |
29 | |
36 | |
48 |
Part Number
|
---|
RF-48-25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Required Inner Diameter Size (mm) | Required Bend Radius (mm) | Material | Operating Temperature Range (°C) | Inner Diameter (φ(mm)) | Outside Diameter (mm) | Total Length (m) | Minimum Bending Radius (When Mounted) (R (mm)) | Minimum Bending Radius (When Movable) (R (mm)) | #3 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
342.54 € | 1 | 8 Days | 48 | 90 (Fixed) / 200 (Adjustable) | 6 nylon / UL94V-0 | -40 to 120 | 48 | 54.5 | 25 | 90 | 200 | - |
Loading...
Type | Flexible/Standard | Shape | Without Slit | Operating Temperature (Min.)(℃) | -40 |
---|---|---|---|---|---|
Operating Temperature (Max.)(℃) | 120 | Color | Black | Protective function (environmental resistance) | Flame Retardance |
Color | Black | Applicable Standards | IEC204 (DIN EN60204) |
This page is Resin Flexible Tube, Tube Main Body, Without Slit, part number RF-48-25.
You can find the detail information about specifications and dimensions on part number RF-48-25.
Configure
Basic Attributes
#3
Required Inner Diameter Size(mm)
Required Bend Radius(mm)
Material
Operating Temperature Range(°C)
Inner Diameter(φ(mm))
Outside Diameter(mm)
Total Length(m)
Minimum Bending Radius (When Mounted)(R (mm))
Minimum Bending Radius (When Movable)(R (mm))
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RF-16-50 |
RF-21-50 |
RF-36-25 |
RF-9-50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Required Inner Diameter Size (mm) | Required Bend Radius (mm) | Material | Operating Temperature Range (°C) | Inner Diameter (φ(mm)) | Outside Diameter (mm) | Total Length (m) | Minimum Bending Radius (When Mounted) (R (mm)) | Minimum Bending Radius (When Movable) (R (mm)) | #3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
168.28 € | 1 | Available | 8 Days | 16.5 | 30 (Fixed) / 80 (Adjustable) | 6 nylon / UL94V-0 | -40 to 120 | 16.5 | 21.2 | 50 | 30 | 80 | - | |
271.87 € | 1 | Available | 8 Days | 23 | 40 (Fixed) / 100 (Adjustable) | 6 nylon / UL94V-0 | -40 to 120 | 23 | 28.5 | 50 | 40 | 100 | - | |
252.76 € | 1 | 8 Days | 36 | 70 (Fixed) / 180 (Adjustable) | 6 nylon / UL94V-0 | -40 to 120 | 36 | 42.5 | 25 | 70 | 180 | - | ||
95.24 € | 1 | Available | 8 Days | 10 | 10 (Fixed) / 50 (Adjustable) | 6 nylon / UL94V-0 | -40 to 120 | 10 | 13 | 50 | 10 | 50 | - |