Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSC-CR-HEM3LB3-16-R0.2
Part Number
|
---|
TSC-CR-HEM3LB3-16-R0.2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (D) (φ) | R Size (mm) | Work Material | Flute Length (ℓ) (mm) | Number of Flutes (sheet) | Overall Length (L) (mm) | Shank Diameter (d) (mm) | Length Under Neck (ℓ1) (mm) | Processing Applications | R Precision (μm) | Additional Classification | #6 | Figure | Under Neck Diameter d1 (mm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.04 € | 1 | Available | 5 Days | 3 | 0.2 | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○] | 2.4 | 3 | 70 | 6 | 16 | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | ±0.005 | Stocked Product | - | 1 | 2.9 | 16.75 | 17.58 | 19.53 | 21.97 |
Loading...
Model Number
TSC-CR-HEM3LB (Stocked Product) / LN-TSC-CR-HEM3S (Manufactured Product)
Outer Diameter D |
Length Under Neck ℓ1 (Manufactured products designated in 1 mm increment) |
Radius R |
Flute Length ℓ |
Under Neck Diameter d1 |
Overall Length L |
Shank Diameter d |
Actual Effective Length Depends on Work Inclination Angle | Figure | ● Stocked Product □ Manufactured Product |
|||
30' | 1° | 2° | 3° | |||||||||
1 | 6 | 0.2 0.3 | 0.8 | 0.95 | 50 | 4 | 6.28 | 6.59 | 7.32 | 8.24 | 1 | ● |
8 | 8.38 | 8.79 | 9.76 | 10.98 | ● | |||||||
12 | 12.57 | 13.19 | 14.65 | 16.48 | ● | |||||||
1.5 | 6 | 0.2 0.3 | 1.2 | 1.45 | 50 | 4 | 6.28 | 6.59 | 7.32 | 8.24 | 1 | ● |
8 | 8.38 | 8.79 | 9.76 | 10.98 | ● | |||||||
12 | 12.57 | 13.19 | 14.65 | 16.48 | ● | |||||||
2 | 10 | 0.2 0.5 | 1.6 | 1.95 | 50 | 4 | 10.47 | 10.99 | 12.21 | 13.73 | 1 | ● |
12 | 12.57 | 13.19 | 14.65 | 16.48 | ● | |||||||
14 | 14.66 | 15.39 | 17.09 | 19.22 | ● | |||||||
16 | 16.75 | 17.58 | 19.53 | Without Interference | ● | |||||||
20 | 70 | 20.94 | 21.98 | 24.41 | Without Interference | ● | ||||||
2.5 | 16 | 0.2 0.5 | 2 | 2.4 | 70 | 4 | 16.75 | 17.58 | 19.53 | Without Interference | 1 | ● |
20 | 20.94 | 21.98 | Without Interference | Without Interference | ● | |||||||
30 | 31.41 | 32.97 | Without Interference | Without Interference | ● | |||||||
3 | 16 | 0.2 0.5 1 | 2.4 | 2.9 | 70 | 6 | 16.75 | 17.58 | 19.53 | 21.97 | 1 | ● |
20 | 20.94 | 21.98 | 24.41 | 27.46 | ● | |||||||
30 | 31.41 | 32.97 | 36.62 | Without Interference | ● | |||||||
13 ~ 36 | 0.3 0.5 | 8 | 60 | - | - | - | - | 2 | □ | |||
4 | 16 | 0.2 0.5 1 | 3.2 | 3.8 | 70 | 6 | 16.75 | 17.58 | 19.53 | Without Interference | 1 | ● |
20 | 20.94 | 21.98 | 24.41 | Without Interference | ● | |||||||
30 | 31.41 | 32.97 | Without Interference | Without Interference | ● | |||||||
16 ~ 38 | 0.3 0.5 | 11 | 60 | - | - | - | - | 2 | □ |
[ ! ]When ordering manufactured products, be sure to confirm the ordering examples as the points below differ when ordering a stocked product.
(1) "LN-" is prepended to the start of the model number. (2) "S" is appended to the end of the model number. (3) The order for specifying the "length under neck" and "radius" is the opposite.
For Cutting Conditions, Refer to >>Click here.
Model | Long Neck Radius | Coating | For High Hardness (Silicone-Based) | Torsion Angle (θ) | Powerful Helix (45° to 60°) |
---|
This page is TSC series carbide long neck radius end mill, 2-flute, 45° spiral / long neck model, part number TSC-CR-HEM3LB3-16-R0.2.
You can find the detail information about specifications and dimensions on part number TSC-CR-HEM3LB3-16-R0.2.
Configure
Basic Attributes
Work Material
Processing Applications
#6
Type
Outer Diameter (D)(φ)
R Size(mm)
Flute Length (ℓ)(mm)
Number of Flutes(sheet)
Overall Length (L)(mm)
Shank Diameter (d)(mm)
Length Under Neck (ℓ1)(mm)
R Precision(μm)
Additional Classification
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TSC-CR-HEM3LB1-8-R0.2 |
TSC-CR-HEM3LB1-8-R0.3 |
TSC-CR-HEM3LB1.5-12-R0.2 |
TSC-CR-HEM3LB3-16-R0.5 |
TSC-CR-HEM3LB3-20-R0.2 |
TSC-CR-HEM3LB3-20-R0.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (D) (φ) | R Size (mm) | Work Material | Flute Length (ℓ) (mm) | Number of Flutes (sheet) | Overall Length (L) (mm) | Shank Diameter (d) (mm) | Length Under Neck (ℓ1) (mm) | Processing Applications | R Precision (μm) | Additional Classification | #6 | Figure | Under Neck Diameter d1 (mm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.77 € | 1 | Available | 5 Days | 1 | 0.2 | Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 0.8 | 3 | 50 | 4 | 8 | Inclined Cutting / Groove / Curved Surface / Side Surface / Flat Surface | ±0.005 | Stocked Product | - | 1 | 0.95 | 8.38 | 8.79 | 9.76 | 10.98 | |
58.29 € | 1 | Available | 5 Days | 1 | 0.3 | Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 0.8 | 3 | 50 | 4 | 8 | Inclined Cutting / Groove / Curved Surface / Side Surface / Flat Surface | ±0.005 | Stocked Product | - | 1 | 0.95 | 8.38 | 8.79 | 9.76 | 10.98 | |
79.29 € | 1 | Available | 5 Days | 1.5 | 0.2 | Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 1.2 | 3 | 50 | 4 | 12 | Inclined Cutting / Groove / Curved Surface / Side Surface / Flat Surface | ±0.005 | Stocked Product | - | 1 | 1.45 | 12.57 | 13.19 | 14.65 | 16.48 | |
63.49 € | 1 | Available | 5 Days | 3 | 0.5 | Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 2.4 | 3 | 70 | 6 | 16 | Inclined Cutting / Groove / Curved Surface / Side Surface / Flat Surface | ±0.005 | Stocked Product | - | 1 | 2.9 | 16.75 | 17.58 | 19.53 | 21.97 | |
84.41 € | 1 | Available | 5 Days | 3 | 0.2 | Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 2.4 | 3 | 70 | 6 | 20 | Inclined Cutting / Groove / Curved Surface / Side Surface / Flat Surface | ±0.005 | Stocked Product | - | 1 | 2.9 | 20.94 | 21.98 | 24.41 | 27.46 | |
82.08 € | 1 | Available | 5 Days | 3 | 0.5 | Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 2.4 | 3 | 70 | 6 | 20 | Inclined Cutting / Groove / Curved Surface / Side Surface / Flat Surface | ±0.005 | Stocked Product | - | 1 | 2.9 | 20.94 | 21.98 | 24.41 | 27.46 |