Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSC-REM2PB1-3-6-R0.1
Part Number
|
---|
TSC-REM2PB1-3-6-R0.1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (D) (φ) | R Size (mm) | Work Material | Flute Length (ℓ) (mm) | Overall Length (L) (mm) | Shank Diameter (d) (mm) | Length Under Neck (ℓ1) (mm) | R Precision (μm) | Additional Classification | Neck Gradient (Degree) | #6 | #7 | Figure | Under Neck Diameter d1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.30 € | 1 | Available | 5 Days | 1 | 0.1 | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○] | 0.8 | 50 | 4 | 6 | ±0.005 | Stocked Product | 3 | - | - | 1 | 1.42 |
Loading...
Model Number
TSC-REM2PB (Stocked Product)
Outer Diameter D |
Neck Gradient θ1 |
Length Under Neck ℓ1 |
Radius R |
Under Neck Diameter d1 |
Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure |
0.2 | 1° | 1 | 0.05 | 0.22 | 0.16 | 50 | 4 | 1 |
2 | 0.26 | |||||||
3° | 1 | 0.26 | ||||||
2 | 0.37 | |||||||
5° | 1 | 0.30 | ||||||
2 | 0.48 | |||||||
0.3 | 1° | 2 | 0.05 | 0.35 | 0.24 | 50 | 4 | 1 |
3 | 0.38 | |||||||
3° | 2 | 0.45 | ||||||
3 | 0.55 | |||||||
5° | 2 | 0.54 | ||||||
3 | 0.72 | |||||||
0.4 | 1° | 3 | 0.05 0.1 | 0.48 | 0.28 | 50 | 4 | 1 |
4 | 0.51 | |||||||
3° | 3 | 0.63 | ||||||
4 | 0.74 | |||||||
5° | 3 | 0.78 | ||||||
4 | 0.96 | |||||||
0.5 | 1° | 3 | 0.05 0.1 | 0.57 | 0.32 | 50 | 4 | 1 |
5 | 0.64 | |||||||
8 | 0.74 | |||||||
10 | 0.81 | |||||||
12 | 0.88 | |||||||
3° | 3 | 0.71 | ||||||
5 | 0.92 | |||||||
8 | 1.23 | |||||||
10 | 1.44 | |||||||
12 | 1.65 | |||||||
5° | 3 | 0.85 | ||||||
5 | 1.20 | |||||||
8 | 1.72 | |||||||
10 | 2.07 | |||||||
0.8 | 1° | 5 | 0.05 0.1 0.2 | 0.92 | 0.64 | 50 | 4 | 1 |
8 | 1.02 | |||||||
3° | 5 | 1.16 | ||||||
8 | 1.47 | |||||||
1 |
1° | 6 | 0.05 0.1 0.2 0.3 | 1.14 | 0.8 | 50 | 4 | 1 |
10 | 1.28 | |||||||
15 | 1.45 | |||||||
20 | 1.63 | 70 | ||||||
25 | 1.80 | |||||||
30 | 1.98 | |||||||
35 | 2.15 | 100 | ||||||
3° | 6 | 1.42 | 50 | |||||
10 | 1.84 | |||||||
1.5 |
1° | 10 | 0.1 0.2 0.3 | 1.74 | 1.2 | 50 | 4 | 1 |
15 | 1.92 | |||||||
20 | 2.09 | 70 | ||||||
25 | 2.27 | |||||||
30 | 2.44 | |||||||
3° | 10 | 2.23 | 50 | |||||
15 | 2.76 | |||||||
2 |
1° | 15 | 0.1 0.2 0.3 0.5 | 2.38 | 1.6 | 50 | 4 | 1 |
20 | 2.56 | 70 | ||||||
25 | 2.73 | |||||||
30 | 2.91 | |||||||
40 | 3.26 | 100 | ||||||
50 | 3.61 | |||||||
3° | 15 | 3.15 | 50 | |||||
20 | 3.68 | 70 | ||||||
3 |
1° | 15 | 0.2 0.5 | 3.31 | 2.4 | 70 | 6 | 2 |
20 | 3.49 | |||||||
30 | 3.84 | |||||||
40 | 4.19 | 100 | ||||||
50 | 4.54 | |||||||
60 | 4.89 |
Model Number
TN-TSC-CR-EM2S (Manufactured Product)
Outer Diameter D |
Radius R |
Neck Gradient θ1 0.5° Increment Designation |
Length Under Neck ℓ1 1 mm Increment Designation |
Under Neck Diameter d1 |
Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure |
1 |
0.1 0.2 0.3 | 2.5° ~ 5° | 7 ~ 19 | - | 2 | 40 | 4 | 2 |
1.5 |
0.1 0.2 0.3 | 2.5° ~ 3° | 8 ~ 20 | - | 3 | 40 | 4 | 2 |
0.1 0.2 0.3 | 3.5° ~ 5° | 8 ~ 17 | - | |||||
2 |
0.1 0.2 0.3 0.5 | 0.5° ~ 3° | 9 ~ 21 | - | 4 | 40 | 4 | 2 |
0.1 0.2 0.3 0.5 | 3.5° ~ 5° | 9 ~ 15 | - | |||||
3 |
0.1 0.2 0.3 0.5 | 0.5° ~ 5° | 9 ~ 15 | - | 6 | 45 | 6 | 2 |
[ ! ]When ordering manufactured products, be sure to refer to an ordering example as the points below differ from when ordering a stocked product.
(1) "TN-" is prepended to the start of the model number. (2) "S" is appended to the end of the model number. (3) The order for specifying the "radius" differs from that of stocked products.
For Cutting Conditions, Refer to >>Click here.
● It adopts a short flute length and back-tapered peripheral cutting edge for suppressing chatter.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.
Number of Flutes(sheet) | 2 | Model | Tapered Neck Radius | Processing Applications | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Torsion Angle (θ) | Standard Helix (30 to 40°) |
This page is TSC series carbide tapered neck radius end mill, 2-flute / tapered neck model, part number TSC-REM2PB1-3-6-R0.1.
You can find the detail information about specifications and dimensions on part number TSC-REM2PB1-3-6-R0.1.
Configure
Basic Attributes
Work Material
#6
#7
Type
Outer Diameter (D)(φ)
R Size(mm)
Flute Length (ℓ)(mm)
Overall Length (L)(mm)
Shank Diameter (d)(mm)
Length Under Neck (ℓ1)(mm)
R Precision(μm)
Additional Classification
Neck Gradient(Degree)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TSC-REM2PB0.3-3-3-R0.05 |
TSC-REM2PB0.4-1-3-R0.05 |
TSC-REM2PB0.4-1-4-R0.05 |
TSC-REM2PB1-3-6-R0.2 |
TSC-REM2PB1-3-6-R0.3 |
TSC-REM2PB1.5-1-15-R0.1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (D) (φ) | R Size (mm) | Work Material | Flute Length (ℓ) (mm) | Overall Length (L) (mm) | Shank Diameter (d) (mm) | Length Under Neck (ℓ1) (mm) | R Precision (μm) | Additional Classification | Neck Gradient (Degree) | #6 | #7 | Figure | Under Neck Diameter d1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
116.16 € | 1 | Available | 5 Days | 0.3 | 0.05 | Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 0.24 | 50 | 4 | 3 | ±0.005 | Stocked Product | 3 | - | - | 1 | 0.55 | |
86.70 € | 1 | Available | 5 Days | 0.4 | 0.05 | Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 0.28 | 50 | 4 | 3 | ±0.005 | Stocked Product | 1 | - | - | 1 | 0.48 | |
86.70 € | 1 | Available | 5 Days | 0.4 | 0.05 | Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 0.28 | 50 | 4 | 4 | ±0.005 | Stocked Product | 1 | - | - | 1 | 0.51 | |
73.30 € | 1 | Available | 5 Days | 1 | 0.2 | Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 0.8 | 50 | 4 | 6 | ±0.005 | Stocked Product | 3 | - | - | 1 | 1.42 | |
73.30 € | 1 | Available | 5 Days | 1 | 0.3 | Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 0.8 | 50 | 4 | 6 | ±0.005 | Stocked Product | 3 | - | - | 1 | 1.42 | |
86.03 € | 1 | Available | 5 Days | 1.5 | 0.1 | Copper Alloy[◯] / Aluminum Alloy[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 1.2 | 50 | 4 | 15 | ±0.005 | Stocked Product | 1 | - | - | 1 | 1.92 |