Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SEC-SPFT-M4-0.7-2.5
Part Number
|
---|
SEC-SPFT-M4-0.7-2.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | Precision | Square Part Length (mm) | Square Part Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.97 € | 1 | Available | 5 Days | M4 | 0.7 | 2.5 P | 52 | 13 | 5 | LM3 | 7 | 4 |
Loading...
Nominal M x P | Chamfer Lcf (Selection) | Precision | Overall Length L | Thread Length Lc | Length Under Neck L1 | Shank Diameter d | No. of Grooves | Square Part Length Lk | Square Part Width K | |
M3 | 0.5 | 1.5 2.5 | LM3 | 46 | 11 | 20 | 4 | 3 | 6 | 3.2 |
M4 | 0.7 | LM3 | 52 | 13 | 22 | 5 | 7 | 4 | ||
M5 | 0.8 | LM3 | 60 | 16 | 25 | 5.5 | 7 | 4.5 | ||
M6 | 1 | LM3 | 62 | 19 | 30 | 6 | 7 | 4.5 | ||
M8 | 1.25 | LM4 | 70 | 22 | 35 | 6.2 | 8 | 5 | ||
M10 | 1.5 | LM4 | 75 | 24 | 39 | 7 | 8 | 5.5 |
Thread Types | Meter | Tool Material Type | Carbide | Work Material | Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) |
---|---|---|---|---|---|
Tap Model | Spiral Tap | Bore Model | For Blind Holes | Coating Presence | None |
No. of Grooves | 3 |
This page is Carbide Spiral Tap, part number SEC-SPFT-M4-0.7-2.5.
You can find the detail information about specifications and dimensions on part number SEC-SPFT-M4-0.7-2.5.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threads(mm)
Number of Chamfered Threads
Overall Length (L)(mm)
Thread Length
Shank Diameter(φ)
Precision
Square Part Length(mm)
Square Part Width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SEC-SPFT-M3-0.5-1.5 |
SEC-SPFT-M3-0.5-2.5 |
SEC-SPFT-M4-0.7-1.5 |
SEC-SPFT-M5-0.8-1.5 |
SEC-SPFT-M5-0.8-2.5 |
SEC-SPFT-M6-1-1.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | Precision | Square Part Length (mm) | Square Part Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.97 € | 1 | Available | 5 Days | M3 | 0.5 | 1.5 P | 46 | 11 | 4 | LM3 | 6 | 3.2 | |
33.97 € | 1 | Available | 5 Days | M3 | 0.5 | 2.5 P | 46 | 11 | 4 | LM3 | 6 | 3.2 | |
33.97 € | 1 | Available | 5 Days | M4 | 0.7 | 1.5 P | 52 | 13 | 5 | LM3 | 7 | 4 | |
33.97 € | 1 | Available | 5 Days | M5 | 0.8 | 1.5 P | 60 | 16 | 5.5 | LM3 | 7 | 4.5 | |
33.97 € | 1 | Available | 5 Days | M5 | 0.8 | 2.5 P | 60 | 16 | 5.5 | LM3 | 7 | 4.5 | |
38.77 € | 1 | Available | 5 Days | M6 | 1 | 1.5 P | 62 | 19 | 6 | LM3 | 7 | 4.5 |