Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
G-LS-SPFT-M4-0.7
Part Number
|
---|
G-LS-SPFT-M4-0.7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | Precision | Square Part Length (mm) | Square Part Width (mm) | Quantity/Pack | Name | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.08 € | 1 | Available | 5 Days | M4 | 0.7 | 2.5 P | 100 | 13 | 5 | LM2 | 7 | 4 | - | Long Shank Model |
Loading...
Model Number | Precision | Overall Length L | Thread Length Lc | Length Under Neck L1 | Shank Diameter d | No. of Grooves | Square Part Length Lk | Square Part Width K | Quantity/ pack | ||
Nominal M x P | |||||||||||
G-SPFT (With Bite 2.5 P Type) G-SC-SPFT (With Bite 1.5 P Type) | M3 | 0.5 | LM2 | 46 | 11 | 18 | 4 | 3 | 6 | 3.2 | 5 Pieces |
M4 | 0.7 | 52 | 13 | 20 | 5 | 7 | 4 | ||||
M5 | 0.8 | 60 | 16 | 25 | 5.5 | 7 | 4.5 | ||||
M6 | 1 | 62 | 19 | 28 | 6 | 7 | 4.5 | ||||
M8 | 1.25 | 70 | 22 | 35 | 6.2 | 8 | 5 | ||||
M10 | 1.5 | 75 | 24 | 39 | 7 | 8 | 5.5 |
Model Number | Chamfer Lcf | Precision | Overall Length L | Thread Length Lc | Length Under Neck L1 | Shank Diameter d | No. of Grooves | Square Part Length Lk | Square Part Width K | ||
Nominal M x P | |||||||||||
G-LS-SPFT (Long Shank Type) | M3 | 0.5 | 2.5P | LM1 | 100 | 11 | 18 | 4 | 3 | 6 | 3.2 |
M4 | 0.7 | LM2 | 100 | 13 | 21 | 5 | 3 | 7 | 4 | ||
M5 | 0.8 | LM2 | 100 | 16 | 25 | 5.5 | 3 | 7 | 4.5 | ||
M6 | 1 | LM2 | 100 | 19 | 30 | 6 | 3 | 7 | 4.5 | ||
M8 | 1.25 | LM2 | 150 | 22 | 35 | 6.2 | 3 | 8 | 5 | ||
M10 | 1.5 | LM2 | 150 | 24 | 39 | 7 | 3 | 8 | 5.5 |
Thread Types | Meter | Tool Material Type | Vanadium High-Speed Steel | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) |
---|---|---|---|---|---|
Tap Model | Spiral Tap | Bore Model | For Blind Holes | Coating Presence | Included |
Surface treatment | TiN | No. of Grooves | 3 |
This page is TiN Coated High-Speed Steel Spiral Tap, part number G-LS-SPFT-M4-0.7.
You can find the detail information about specifications and dimensions on part number G-LS-SPFT-M4-0.7.
Configure
Basic Attributes
Quantity/Pack
Type
Nominal
Pitch, Number of Threads(mm)
Number of Chamfered Threads
Overall Length (L)(mm)
Thread Length
Shank Diameter(φ)
Precision
Square Part Length(mm)
Square Part Width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
G-LS-SPFT-M10-1.5 |
G-LS-SPFT-M3-0.5 |
G-LS-SPFT-M5-0.8 |
G-LS-SPFT-M6-1 |
G-LS-SPFT-M8-1.25 |
G-SC-SPFT-M10-1.5 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | Precision | Square Part Length (mm) | Square Part Width (mm) | Quantity/Pack | Name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.86 € | 1 | Available | 5 Days | M10 | 1.5 | 2.5 P | 150 | 24 | 7 | LM2 | 8 | 5.5 | - | Long Shank Model | ||
19.14 € | 1 | Available | 5 Days | M3 | 0.5 | 2.5 P | 100 | 11 | 4 | LM1 | 6 | 3.2 | - | Long Shank Model | ||
16.16 € | 1 | Available | 5 Days | M5 | 0.8 | 2.5 P | 100 | 16 | 5.5 | LM2 | 7 | 4.5 | - | Long Shank Model | ||
14.59 € | 1 | Available | 5 Days | M6 | 1 | 2.5 P | 100 | 19 | 6 | LM2 | 7 | 4.5 | - | Long Shank Model | ||
28.82 € | 1 | Available | 5 Days | M8 | 1.25 | 2.5 P | 150 | 22 | 6.2 | LM2 | 8 | 5 | - | Long Shank Model | ||
99.05 € | 5 Pieces Per Package | 1 pack | Available | 5 Days | M10 | 1.5 | 1.5 P | 75 | 24 | 7 | LM2 | 8 | 5.5 | 5 Piece | 1.5P Chamfer |