Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
G-SPFT-M4-0.7
Part Number
|
---|
G-SPFT-M4-0.7 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | Precision | Square Part Length (mm) | Square Part Width (mm) | Quantity/Pack | Name | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.03 € | 5 Pieces Per Package | 1 pack | Available | 5 Days | M4 | 0.7 | 2.5 P | 52 | 13 | 5 | LM2 | 7 | 4 | 5 Piece | 2.5P Chamfer |
Loading...
Model Number | Precision | Overall Length L | Thread Length Lc | Length Under Neck L1 | Shank Diameter d | No. of Grooves | Square Part Length Lk | Square Part Width K | Quantity/ pack | ||
Nominal M x P | |||||||||||
G-SPFT (With Bite 2.5 P Type) G-SC-SPFT (With Bite 1.5 P Type) | M3 | 0.5 | LM2 | 46 | 11 | 18 | 4 | 3 | 6 | 3.2 | 5 Pieces |
M4 | 0.7 | 52 | 13 | 20 | 5 | 7 | 4 | ||||
M5 | 0.8 | 60 | 16 | 25 | 5.5 | 7 | 4.5 | ||||
M6 | 1 | 62 | 19 | 28 | 6 | 7 | 4.5 | ||||
M8 | 1.25 | 70 | 22 | 35 | 6.2 | 8 | 5 | ||||
M10 | 1.5 | 75 | 24 | 39 | 7 | 8 | 5.5 |
Model Number | Chamfer Lcf | Precision | Overall Length L | Thread Length Lc | Length Under Neck L1 | Shank Diameter d | No. of Grooves | Square Part Length Lk | Square Part Width K | ||
Nominal M x P | |||||||||||
G-LS-SPFT (Long Shank Type) | M3 | 0.5 | 2.5P | LM1 | 100 | 11 | 18 | 4 | 3 | 6 | 3.2 |
M4 | 0.7 | LM2 | 100 | 13 | 21 | 5 | 3 | 7 | 4 | ||
M5 | 0.8 | LM2 | 100 | 16 | 25 | 5.5 | 3 | 7 | 4.5 | ||
M6 | 1 | LM2 | 100 | 19 | 30 | 6 | 3 | 7 | 4.5 | ||
M8 | 1.25 | LM2 | 150 | 22 | 35 | 6.2 | 3 | 8 | 5 | ||
M10 | 1.5 | LM2 | 150 | 24 | 39 | 7 | 3 | 8 | 5.5 |
Thread Types | Meter | Tool Material Type | Vanadium High-Speed Steel | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) |
---|---|---|---|---|---|
Tap Model | Spiral Tap | Bore Model | For Blind Holes | Coating Presence | Included |
Surface treatment | TiN | No. of Grooves | 3 |
This page is TiN Coated High-Speed Steel Spiral Tap, part number G-SPFT-M4-0.7.
You can find the detail information about specifications and dimensions on part number G-SPFT-M4-0.7.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threads(mm)
Number of Chamfered Threads
Overall Length (L)(mm)
Thread Length
Shank Diameter(φ)
Precision
Square Part Length(mm)
Square Part Width(mm)
Quantity/Pack
Filter by standard shipping days
Optional Attributes
Part Number |
---|
G-LS-SPFT-M5-0.8 |
G-LS-SPFT-M6-1 |
G-LS-SPFT-M8-1.25 |
G-SPFT-M5-0.8 |
G-SPFT-M6-1 |
G-SPFT-M8-1.25 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | Precision | Square Part Length (mm) | Square Part Width (mm) | Quantity/Pack | Name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.16 € | 1 | Available | 5 Days | M5 | 0.8 | 2.5 P | 100 | 16 | 5.5 | LM2 | 7 | 4.5 | - | Long Shank Model | ||
14.59 € | 1 | Available | 5 Days | M6 | 1 | 2.5 P | 100 | 19 | 6 | LM2 | 7 | 4.5 | - | Long Shank Model | ||
28.82 € | 1 | Available | 5 Days | M8 | 1.25 | 2.5 P | 150 | 22 | 6.2 | LM2 | 8 | 5 | - | Long Shank Model | ||
56.70 € | 5 Pieces Per Package | 1 pack | Available | 5 Days | M5 | 0.8 | 2.5 P | 60 | 16 | 5.5 | LM2 | 7 | 4.5 | 5 Piece | 2.5P Chamfer | |
61.71 € | 5 Pieces Per Package | 1 pack | Available | 5 Days | M6 | 1 | 2.5 P | 62 | 19 | 6 | LM2 | 7 | 4.5 | 5 Piece | 2.5P Chamfer | |
76.79 € | 5 Pieces Per Package | 1 pack | Available | 5 Days | M8 | 1.25 | 2.5 P | 70 | 22 | 6.2 | LM2 | 8 | 5 | 5 Piece | 2.5P Chamfer |