Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SPFT-M3-0.5
Part Number
|
---|
SPFT-M3-0.5 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threads (mm) | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | No. of Grooves | Precision | Square Part Length (mm) | Square Part Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.17 € | 10 Pieces Per Package | 1 pack | Available | 5 Days | M3 | 0.5 | 46 | 11 | 4 | 3 | LM2 | 6 | 3.2 |
Loading...
Nominal M x P | Chamfer Lcf | Precision | Overall Length L | Thread Length Lc | Length Under Neck L1 | Shank Diameter d | No. of Grooves | Square Part Length Lk | Square Part Width K | Pack Pieces | |
M2 | 0.4 | 2.5P | LM1 | 40 | 9.5 | 15 | 3 | 2 | 5 | 2.5 | 10 Pieces |
M3 | 0.5 | LM2 | 46 | 11 | 18 | 4 | 3 | 6 | 3.2 | ||
M4 | 0.7 | LM2 | 52 | 13 | 20 | 5 | 3 | 7 | 4 | ||
M5 | 0.8 | LM2 | 60 | 16 | 25 | 5.5 | 3 | 7 | 4.5 | ||
M6 | 1 | LM2 | 62 | 19 | 28 | 6 | 3 | 7 | 4.5 | ||
M8 | 1.25 | LM2 | 70 | 22 | 35 | 6.2 | 3 | 8 | 5 | ||
M10 | 1.5 | LM2 | 75 | 24 | 39 | 7 | 3 | 8 | 5.5 | ||
M12 | 1.75 | LM2 | 82 | 29 | 42 | 8.5 | 3 | 9 | 6.5 |
Thread Types | Meter | Number of Chamfered Threads | 2.5 P | Tool Material Type | Vanadium High-Speed Steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) | Tap Model | Spiral Tap | Bore Model | For Blind Holes |
Coating Presence | None | Quantity/Pack | 10 piece |
This page is High-Speed Steel Spiral Tap, part number SPFT-M3-0.5.
You can find the detail information about specifications and dimensions on part number SPFT-M3-0.5.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threads(mm)
Overall Length (L)(mm)
Thread Length
Shank Diameter(φ)
No. of Grooves
Precision
Square Part Length(mm)
Square Part Width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SPFT-M10-1.5 |
SPFT-M12-1.75 |
SPFT-M2-0.4 |
SPFT-M4-0.7 |
SPFT-M5-0.8 |
SPFT-M6-1 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threads (mm) | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | No. of Grooves | Precision | Square Part Length (mm) | Square Part Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
143.33 € | 10 Pieces Per Package | 1 pack | Available | 5 Days | M10 | 1.5 | 75 | 24 | 7 | 3 | LM2 | 8 | 5.5 | |
182.50 € | 10 Pieces Per Package | 1 pack | Available | 5 Days | M12 | 1.75 | 82 | 29 | 8.5 | 3 | LM2 | 9 | 6.5 | |
126.81 € | 10 Pieces Per Package | 1 pack | Available | 5 Days | M2 | 0.4 | 40 | 9.5(7.5) | 3 | 2 | LM1 | 5 | 2.5 | |
73.19 € | 10 Pieces Per Package | 1 pack | Available | 5 Days | M4 | 0.7 | 52 | 13 | 5 | 3 | LM2 | 7 | 4 | |
74.44 € | 10 Pieces Per Package | 1 pack | Available | 5 Days | M5 | 0.8 | 60 | 16 | 5.5 | 3 | LM2 | 7 | 4.5 | |
80.76 € | 10 Pieces Per Package | 1 pack | Available | 5 Days | M6 | 1 | 62 | 19 | 6 | 3 | LM2 | 7 | 4.5 |