TiN Coated High-Speed Steel Point Tap【1-5 Pieces Per Package】 (Part Numbers)

TiN Coated High-Speed Steel Point Tap

Click on this image to zoom in.

Click on this image to zoom in.

  • G-POT
  • G-LS-POT
  • Volume Discount
[Features]
-Can be used for through hole machining
-Suitable for a wide range of materials, but is particularly effective for tapping steel alloys and stainless steel etc.
-Excellent abrasion resistance and resistance to chip welding due to TiN coating
-Long shank, ideal for drilling deep tapped holes (G-LS-POT).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G-POT-M3-0.5

TiN Coated High-Speed Steel Point Tap:Related Image
Part Number
G-POT-M3-0.5
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)
Quantity/Pack Name

51.75 €

5 Pieces Per Package

1 pack Available 5 Days M30.5461143LM263.25 Piece-

Loading...

  1. 1

Specifications

TiN Coated High-Speed Steel Point Tap:Related Image

Model Number
G-POT
1 Pack 5 Pieces Included
Nominal
M x P
Chamfer
Lcf
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
Quantity/
pack
M30.55PLM24611184363.25 Pieces
M40.7LM2521320574
M50.8LM26016255.574.5
M61LM2621928674.5
M81.25LM37022356.285
M101.5LM3752439785.5
[ ! ]This product is only sold in units of packs.

Model Number
G-LS-POT (Long Shank Type)
Nominal
M x P
Chamfer
Lcf
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
M30.55PLM210011184363.2
M40.7LM210013215374
M50.8LM210016255.5374.5
M61LM210019306374.5
M81.25LM315022356.2485
M101.5LM315024397485.5


For Cutting Conditions, Refer to >>Click here.
Technical information >>Click here.

More Information


Used for machining through-holes.
A large range of work materials can be accommodated, and it is especially well-suited for tapping alloy steel and stainless steel, etc.
The TiN coating provides excellent wear resistance and welding resistance.
The long shank model is ideal for machining screw holes in deep locations. (G-LS-POT)

Basic information

Thread Types Meter Number of Chamfered Threads 5 P Tool Material Type Vanadium High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) Tap Model Point Tap Bore Model For Through Holes
Coating Presence Included Surface treatment TiN

This page is TiN Coated High-Speed Steel Point Tap, part number G-POT-M3-0.5.
You can find the detail information about specifications and dimensions on part number G-POT-M3-0.5.

Variation of this product

Part Number
G-LS-POT-M5-0.8
G-LS-POT-M6-1
G-LS-POT-M8-1.25
G-POT-M4-0.7
G-POT-M5-0.8
G-POT-M6-1
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)
Quantity/Pack Name

15.36 €

1 Available 5 Days M50.8100165.53LM274.5-Long Shank Model

13.81 €

1 Available 5 Days M611001963LM274.5-Long Shank Model

27.62 €

1 Available 5 Days M81.25150226.24LM385-Long Shank Model

50.51 €

5 Pieces Per Package

1 pack Available 5 Days M40.7521353LM2745 Piece-

51.64 €

5 Pieces Per Package

1 pack Available 5 Days M50.860165.53LM274.55 Piece-

52.91 €

5 Pieces Per Package

1 pack Available 5 Days M61621963LM274.55 Piece-

Tech Support