Press Plate Attachment/Detachment Tool, Magnet Material: Neodymium Magnet

Press Plate Attachment/Detachment Tool, Magnet Material: Neodymium Magnet

Click on this image to zoom in.

Click on this image to zoom in.

Easily removable by the lever without applying force. For removal of magnetic materials such as thin plates, etc.
· Magnet Material: Neodymium Magnet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BKYK-L
BKYK-M
BKYK-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adsorption Power
(N)
Magnet Diameter
(mm)
Overall Length
(mm)
Mass
(G)

17.95 €

1 6 Days 1525235200

21.43 €

1 6 Days 1020230150

20.53 €

1 6 Days 515225120

Loading...

  1. 1

Specifications

Model NumberAdsorption Force
(N)
Magnet Diameter
(mm)
Total Length
(mm)
Weight
(g)
BKYK-S515225120
BKYK-M1020230150
BKYK-L1525235200

More Information

[Use]
● For the removal of magnetic materials such as thin plates
[Specifications]
● Magnet Material: Neodymium Magnet
● Note: Please use at 70 °C or below

Basic information

Lifting Magnet System Permanent Magnet Type Product Type Hand Lift Material Neodymium Magnet

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360