Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SFS-08G-22M-16C
Part Number
|
---|
SFS-08G-22M-16C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Misalignment | Allowable Torque Range (N•m) | Hole diameter D1 (mm) | Hole diameter D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Feature | Allowable Torque (Nm) | Maximum Rotation Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | The size of the tapered adapter (mm) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard | Allowable Angular Misalignment Detail (deg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
417.68 € | 1 | 19 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 50.01 to 100.00 | 22 | - | 82 | 112.8 | 4,001 to 10,000 | High torsional rigidity / High Torque / High Accuracy / High durability / Backlash 0 / Low Inertia Moment | 80 | 5000 | 0.41 to 1.0 | 0.5 | 2 | 2 | 1.47×10-3 | 16 | - | - | - | 1 (one side) |
Loading...
Type | Type of Flat Springs | Application | Servo Motor | Body Material | Steel |
---|---|---|---|---|---|
Category | Coupling body | Disc Part Material | Stainless Steel | Operating Temperature Range(°C) | -30::120 |
Configure
Basic Attributes
Allowable Misalignment
Hole diameter D2(mm)
Feature
Shaft Hole Specifications
Shaft hole finished
Keyway Standard
Type
Allowable Torque Range(N•m)
Hole diameter D1(mm)
Outer Diameter(mm)
Overall Length(mm)
Max. Rotational Speed Range(r/min)
Allowable Torque(Nm)
Maximum Rotation Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
The size of the tapered adapter(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes