Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ALS-080-R-42-45H
ALS(R) | ALS(Y) | ALS(B) | |||
These are JIS A tight-fit, high-torque, high response models that have a shore hardness of 97. | These are JIS A tight-fit models that have a shore hardness of 90 and are equipped with a good balance of torque transmission performance, flexibility, and responsiveness. | These are JIS A loose-fit, high-torque, flexible models that have a shore hardness of 97. | |||
![]() | ![]() | ![]() | |||
Model/Type | Nominal torque [N·m] | Hub material | Shore hardness (Element) JIS A | Element fit | Transmission torque | Flexibility | No-backlash | Operating temperature [℃ ] | ||
ALS(R) | ![]() | Aluminum alloy | 97 | Tight fit (precompressed construction) | ◎ | ○ | ○ | -30 ~ 80 | ||
ALS(Y) | ![]() | Aluminum alloy | 90 | Tight fit (precompressed construction) | ○ | ○ | ○ | -30 ~ 80 | ||
ALS(B) | ![]() | Aluminum alloy | 97 | Loose fit | ◎ | ◎ | - | -30 ~ 80 |
■ Pilot Bore | ■ Key/Set Screw Type | ■ Clamp Type | ||||||
![]() | ![]() | ![]() | ||||||
Model | Torque | Misalignment | Max. rotation speed [min-1] | Static torsional stiffness [N·m/rad] | Radial stiffness [N/mm] | Moment of inertia [kg·m2] | Mass [kg] | |||
Nominal [N·m] | Max. [N·m] | Parallel [mm] | Angular [°] | Axial [mm] | ||||||
ALS-014-R | 2 | 4 | 0.10 | 1 | 0 ~+ 0.6 | 34100 | 21 | 380 | 1.91 × 10-7 | 0.007 |
ALS-020-R | 5 | 10 | 0.10 | 1 | 0 ~+ 0.8 | 23800 | 43 | 400 | 1.08 × 10-6 | 0.018 |
ALS-030-R | 12.5 | 25 | 0.10 | 1 | 0 ~+ 1.0 | 15900 | 136 | 650 | 6.25 × 10-6 | 0.047 |
ALS-040-R | 17 | 34 | 0.10 | 1 | 0 ~+ 1.2 | 11900 | 1550 | 1700 | 3.87 × 10-5 | 0.15 |
ALS-055-R | 60 | 120 | 0.10 | 1 | 0 ~+ 1.4 | 8700 | 2000 | 1350 | 1.66 × 10-4 | 0.35 |
ALS-065-R | 160 | 320 | 0.10 | 1 | 0 ~+ 1.5 | 7400 | 3100 | 1400 | 3.57 × 10-4 | 0.51 |
ALS-080-R | 325 | 650 | 0.10 | 1 | 0 ~+ 1.8 | 6000 | 6000 | 1710 | 1.06 × 10-3 | 1.01 |
ALS-095-R | 450 | 900 | 0.10 | 1 | - 0.5 ~+ 2.0 | 5000 | 10000 | 4200 | 2.24 × 10-3 | 1.50 |
ALS-105-R | 525 | 1050 | 0.15 | 1 | - 0.9 ~+ 2.0 | 4500 | 12000 | 5000 | 3.72 × 10-3 | 2.05 |
Model | d1・d2 | D | L | L1・L2 | E | S | C | ||
Pilot bore | Min. | Max. | |||||||
ALS-014-R | 3 | 3 | 6.5 | 14 | 22 | 7 | 8 | 1 | 3.5 |
ALS-020-R | 4 | 4 | 9.6 | 20 | 30 | 10 | 10 | 1 | 5 |
ALS-030-R | 5 | 6 | 14 | 30 | 35 | 11 | 13 | 1.5 | 5.5 |
ALS-040-R | 5 | 8 | 22 | 40 | 66 | 25 | 16 | 2 | 12.5 |
ALS-055-R | 5 | 10 | 28 | 55 | 78 | 30 | 18 | 2 | 15 |
ALS-065-R | 5 | 14 | 38 | 65 | 90 | 35 | 20 | 2.5 | 17.5 |
ALS-080-R | 10 | 19 | 45 | 80 | 114 | 45 | 24 | 3 | 22.5 |
ALS-095-R | 8 | 19 | 55 | 95 | 126 | 50 | 26 | 3 | 25 |
ALS-105-R | 10 | 19 | 60 | 105 | 140 | 56 | 28 | 3.5 | 28 |
Model | Standard bore diameter d1, d2 [mm] | ||||||||||||||||||||||||||||||||||
3 | 4 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 42 | 45 | 48 | 50 | 55 | 56 | 60 | |
ALS-014-R | ● | ● | ● | ● | ● | ||||||||||||||||||||||||||||||
ALS-020-R | ● | ● | ● | ● | ● | ● | ● | ● | |||||||||||||||||||||||||||
ALS-030-R | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||||||||||||||||||||||
ALS-040-R | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||||||||||||||||||
ALS-055-R | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||||||||||||||||||
ALS-065-R | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||||||||||||||||
ALS-080-R | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||||||||||||||||||
ALS-095-R | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||||||||||||||||
ALS-105-R | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● |
Model | Misalignment | Max. rotation speed [min-1] | Static torsional stiffness [N·m/rad] | Radial stiffness [N/mm] | Moment of inertia [kg·m2] | Mass [kg] | ||
Parallel [mm] | Angular [°] | Axial [mm] | ||||||
ALS-014-R | 0.10 | 1 | 0 ~+ 0.6 | 10000 | 21 | 380 | 1.98 × 10-7 | 0.007 |
ALS-020-R | 0.10 | 1 | 0 ~+ 0.8 | 10000 | 43 | 400 | 1.09 × 10-6 | 0.019 |
ALS-030-R | 0.10 | 1 | 0 ~+ 1.0 | 10000 | 136 | 650 | 6.19 × 10-6 | 0.045 |
ALS-040-R | 0.10 | 1 | 0 ~+ 1.2 | 10000 | 1550 | 1700 | 4.01 × 10-5 | 0.16 |
ALS-055-R | 0.10 | 1 | 0 ~+ 1.4 | 7000 | 2000 | 1350 | 1.63 × 10-4 | 0.34 |
ALS-065-R | 0.10 | 1 | 0 ~+ 1.5 | 5900 | 3100 | 1400 | 3.69 × 10-4 | 0.54 |
ALS-080-R | 0.10 | 1 | 0 ~+ 1.8 | 4800 | 6000 | 1710 | 1.04 × 10-3 | 1.00 |
Model | d1・d2 | D | DB | L | L1・L2 | E | S | B | G | M | Tightening torque [N·m] | |
Min. | Max. | |||||||||||
ALS-014-R | 3 | 6 | 14 | 16.1 | 22 | 7 | 8 | 1 | 3.5 | 4.8 | 1-M2 | 0.4 |
ALS-020-R | 4 | 8 | 20 | 20 | 30 | 10 | 10 | 1 | 5 | 6.5 | 1-M2.5 | 1 |
ALS-030-R | 6 | 14 | 30 | 30 | 35 | 11 | 13 | 1.5 | 5.5 | 10.5 | 1-M3 | 1.5 |
ALS-040-R | 8 | 20 | 40 | 43.2 | 66 | 25 | 16 | 2 | 12.5 | 15 | 1-M5 | 7 |
ALS-055-R | 10 | 28 | 55 | 55 | 78 | 30 | 18 | 2 | 10.5 | 20 | 1-M6 | 14 |
ALS-065-R | 14 | 35 | 65 | 69.8 | 90 | 35 | 20 | 2.5 | 11.5 | 24.5 | 1-M8 | 30 |
ALS-080-R | 19 | 45 | 80 | 80 | 114 | 45 | 24 | 3 | 11.5 | 30 | 1-M8 | 30 |
Model | Standard bore diameter d1, d2 [mm] and rated transmission torque [N·m] | ||||||||||||||||||||||||||||
3 | 4 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 14 | 15 | 16 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 42 | 45 | |
ALS-014-R | 0.31 | 0.42 | 0.54 | 0.65 | |||||||||||||||||||||||||
ALS-020-R | 1.2 | 1.6 | 2.1 | 2.2 | 2.6 | 3.0 | |||||||||||||||||||||||
ALS-030-R | 2.0 | 2.2 | 2.7 | 3.4 | 4 | 4.4 | 4.7 | 5.4 | 6.0 | 7.4 | |||||||||||||||||||
ALS-040-R | 8 | 12 | 14 | 16 | 19 | 23 | 31 | 34 | 34 | 34 | 34 | 34 | |||||||||||||||||
ALS-055-R | 21 | 25 | 28 | 35 | 38 | 41 | 48 | 51 | 54 | 61 | 67 | 71 | 80 | ||||||||||||||||
ALS-065-R | 40 | 44 | 47 | 54 | 58 | 61 | 68 | 75 | 79 | 89 | 96 | 103 | 114 | ||||||||||||||||
ALS-080-R | 53 | 59 | 72 | 84 | 90 | 108 | 121 | 133 | 151 | 170 | 182 | 194 | 212 |
Part Number
|
---|
ALS-080-R-42-45H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Misalignment | Allowable Torque Range (N•m) | Hole diameter D1 (mm) | Hole diameter D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Feature | Body Material | Allowable Torque (Nm) | Maximum Rotation Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
122.52 € | 1 | 24 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 100~Less than 500 | 42 | 45 | 80 | 114 | 4,001 to 10,000 | High torsional rigidity / High Torque / High Accuracy / High durability / Backlash 0 / Low Inertia Moment / Vibration Absorption | Aluminum | 325 | 6000 | 0.02 to 0.2 | 0.1 | 1 | 0~+1.8 | 1.06×10-3 | Shaft hole processed products | Keyway + Tap hole | d1: old JIS (2-type) / d2: new JIS |
Loading...
Type | Jaw Type | Application | Standard / Servo Motor / Stepping Motor / Encoder | Category | Coupling body |
---|---|---|---|---|---|
Buffer Part Material | Polyurethane Resin | Operating Temperature Range(°C) | -30::80 |
This page is Claw couplings / mounting selectable / claw disc: PU, Shore A97 / body: aluminium / ALS-R / MIKI PULLEY, part number ALS-080-R-42-45H.
You can find the detail information about specifications and dimensions on part number ALS-080-R-42-45H.
Configure
Basic Attributes
Allowable Misalignment
Feature
Type
Allowable Torque Range(N•m)
Hole diameter D1(mm)
Hole diameter D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Max. Rotational Speed Range(r/min)
Body Material
Allowable Torque(Nm)
Maximum Rotation Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Shaft Hole Specifications
Shaft hole finished
Keyway Standard
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ALS-014-R-3-5 |
ALS-014-R-3-6 |
ALS-014-R-3-6.35 |
ALS-080-R-42B-42B |
ALS-080-R-42H-42H |
ALS-080-R-42H-42N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Misalignment | Allowable Torque Range (N•m) | Hole diameter D1 (mm) | Hole diameter D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Feature | Body Material | Allowable Torque (Nm) | Maximum Rotation Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.33 € | 1 | 24 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 1.01 to 3.00 | 3 | 5 | 14 | 22 | 10,001 to 78,000 | High Torque / High torsional rigidity / High durability / High Accuracy / Low Inertia Moment / Backlash 0 / Vibration Absorption | Aluminum | 2 | 34100 | 0.02 to 0.2 | 0.1 | 1 | 0~+0.6 | 1.91×10-7 | Shaft hole processed products | Round hole + tap hole included | d1, d2: old JIS (2-type) | ||
22.33 € | 1 | 24 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 1.01 to 3.00 | 3 | 6 | 14 | 22 | 10,001 to 78,000 | High Torque / High torsional rigidity / High durability / High Accuracy / Low Inertia Moment / Backlash 0 / Vibration Absorption | Aluminum | 2 | 34100 | 0.02 to 0.2 | 0.1 | 1 | 0~+0.6 | 1.91×10-7 | Shaft hole processed products | Round hole + tap hole included | d1, d2: old JIS (2-type) | ||
21.38 € | 1 | Available |
Same day
Stock | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 1.01 to 3.00 | 3 | 6.35 | 14 | 22 | 10,001 to 78,000 | High Torque / High torsional rigidity / High durability / High Accuracy / Low Inertia Moment / Backlash 0 / Vibration Absorption | Aluminum | 2 | 34100 | 0.02 to 0.2 | 0.1 | 1 | 0~+0.6 | 1.91×10-7 | Shaft hole processed products | Round hole + tap hole included | d1, d2: old JIS (2-type) | |
122.95 € | 1 | Available | 5 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 100~Less than 500 | 42 | 42 | 80 | 114 | 4,001 to 10,000 | High Torque / High torsional rigidity / High durability / High Accuracy / Low Inertia Moment / Backlash 0 / Vibration Absorption | Aluminum | 194 | 4800 | 0.02 to 0.2 | 0.1 | 1 | 0~+1.8 | 1.04×10-3 | - | - | - | |
122.52 € | 1 | 24 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 100~Less than 500 | 42 | 42 | 80 | 114 | 4,001 to 10,000 | High Torque / High torsional rigidity / High durability / High Accuracy / Low Inertia Moment / Backlash 0 / Vibration Absorption | Aluminum | 325 | 6000 | 0.02 to 0.2 | 0.1 | 1 | 0~+1.8 | 1.06×10-3 | Shaft hole processed products | Keyway + Tap hole | d1, d2: new JIS | ||
122.52 € | 1 | 24 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 100~Less than 500 | 42 | 42 | 80 | 114 | 4,001 to 10,000 | High Torque / High torsional rigidity / High durability / High Accuracy / Low Inertia Moment / Backlash 0 / Vibration Absorption | Aluminum | 325 | 6000 | 0.02 to 0.2 | 0.1 | 1 | 0~+1.8 | 1.06×10-3 | Shaft hole processed products | Keyway + Tap hole | d1: new JIS / d2: new standard motor compatible |