Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AL-050 15H-15H
Part Number
|
---|
AL-050 15H-15H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Hole diameter D1 (mm) | Hole diameter D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Feature | Allowable Torque (Nm) | Maximum Rotation Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.54 € | 1 | 6 Days | 10 | 1.01 to 3.00 | 15 | 15 | 27 | 43.2 | 10,001 to 78,000 | Vibration Absorption | 1.5 | 12000 | 0.02 to 0.2 | 0.2 | 1 | 0.5 | 5.10×10-6 | Shaft hole added | Keyway + Tap hole | d1, d2: new JIS |
Loading...
Type | Jaw Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Stepping Motor |
---|---|---|---|---|---|
Body Material | Aluminum | Category | Coupling body | Buffer Part Material | Nitrile Rubber |
Operating Temperature Range(°C) | -20::80 |
This page is Claw couplings / mounting selectable / Claw washer: NBR / body: aluminium / AL / MIKI PULLEY, part number AL-050 15H-15H.
You can find the detail information about specifications and dimensions on part number AL-050 15H-15H.
Configure
Basic Attributes
Type
Allowable Torque Range(N•m)
Hole diameter D1(mm)
Hole diameter D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Max. Rotational Speed Range(r/min)
Feature
Allowable Torque(Nm)
Maximum Rotation Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Shaft Hole Specifications
Shaft hole finished
Keyway Standard
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AL-035 7-7 |
AL-035 7-8 |
AL-050 10-11 |
AL-050 15H-16H |
AL-050 16H-16H |
AL-050 6-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Hole diameter D1 (mm) | Hole diameter D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Feature | Allowable Torque (Nm) | Maximum Rotation Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.80 € | 1 | 24 Days | 10 | 0.05 to 1.00 | 7 | 7 | 16.1 | 20.5 | 10,001 to 78,000 | Vibration Absorption | 0.5 | 18000 | 0.02 to 0.2 | 0.1 | 0.5 | 0~+0.3 | 0.38×10-6 | Shaft hole processed products | Round hole + tap hole included | d1, d2: old JIS (2-type) | ||
49.80 € | 1 | 24 Days | 10 | 0.05 to 1.00 | 7 | 8 | 16.1 | 20.5 | 10,001 to 78,000 | Vibration Absorption | 0.5 | 18000 | 0.02 to 0.2 | 0.1 | 0.5 | 0~+0.3 | 0.38×10-6 | Shaft hole processed products | Round hole + tap hole included | d1, d2: old JIS (2-type) | ||
51.54 € | 1 | 24 Days | 10 | 1.01 to 3.00 | 10 | 11 | 27 | 43.2 | 10,001 to 78,000 | Vibration Absorption | 1.5 | 12000 | 0.02 to 0.2 | 0.2 | 1 | 0.5 | 5.10×10-6 | Shaft hole processed products | Round hole + tap hole included | d1, d2: old JIS (2-type) | ||
51.54 € | 1 | 24 Days | 10 | 1.01 to 3.00 | 15 | 16 | 27 | 43.2 | 10,001 to 78,000 | Vibration Absorption | 1.5 | 12000 | 0.02 to 0.2 | 0.2 | 1 | 0.5 | 5.10×10-6 | Shaft hole added | Keyway + Tap hole | d1, d2: new JIS | ||
51.54 € | 1 | 24 Days | 10 | 1.01 to 3.00 | 16 | 16 | 27 | 43.2 | 10,001 to 78,000 | Vibration Absorption | 1.5 | 12000 | 0.02 to 0.2 | 0.2 | 1 | 0.5 | 5.10×10-6 | Shaft hole added | Keyway + Tap hole | d1, d2: new JIS | ||
51.54 € | 1 | 24 Days | 10 | 1.01 to 3.00 | 6 | 10 | 27 | 43.2 | 10,001 to 78,000 | Vibration Absorption | 1.5 | 12000 | 0.02 to 0.2 | 0.2 | 1 | 0.5 | 5.10×10-6 | Shaft hole processed products | Round hole + tap hole included | d1, d2: old JIS (2-type) |