Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPE-19-5B-8B
Part Number
|
---|
CPE-19-5B-8B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Hole diameter D1 (Ø) | Hole diameter D2 (Ø) | Outer Diameter (Ø) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Feature | Allowable Torque (N•m) | Maximum Rotation Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg・m2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.39 € | 1 | 6 Days | 10 | 0.05 to 1.00 | 5 | 8 | 19 | 19.4 | 4,001 to 10,000 | High torsional rigidity / High Torque / High Accuracy / Low Inertia Moment / Small | 0.7 | 6000 | 0.02 to 0.2 | 0.2 | 1 | 0.69×10-6 |
Loading...
Type | Standard Type | Body Material | Aluminum | Application | Standard / Servo Motor / Stepping Motor |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -30::100 |
This page is Paraflex CPE / CPU Model, part number CPE-19-5B-8B.
You can find the detail information about specifications and dimensions on part number CPE-19-5B-8B.
Configure
Basic Attributes
Feature
Type
Allowable Torque Range(N•m)
Hole diameter D1(Ø)
Hole diameter D2(Ø)
Outer Diameter(Ø)
Overall Length(mm)
Max. Rotational Speed Range(r/min)
Allowable Torque(N•m)
Maximum Rotation Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CPE-19-3B-6.35B |
CPE-19-3B-6B |
CPE-19-3B-7B |
CPE-19-6.35B-6.35B |
CPE-19-6.35B-7B |
CPE-19-6.35B-8B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Hole diameter D1 (Ø) | Hole diameter D2 (Ø) | Outer Diameter (Ø) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Feature | Allowable Torque (N•m) | Maximum Rotation Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.09 € | 1 | 8 Days | 10 | 0.05 to 1.00 | 3 | 6.35 | 19 | 19.4 | 4,001 to 10,000 | Small / Low Inertia Moment / High Accuracy / High Torque / High torsional rigidity | 0.4 | 6000 | 0.02 to 0.2 | 0.2 | 1 | 0.69×10-6 | ||
59.09 € | 1 | 8 Days | 10 | 0.05 to 1.00 | 3 | 6 | 19 | 19.4 | 4,001 to 10,000 | Small / Low Inertia Moment / High Accuracy / High Torque / High torsional rigidity | 0.4 | 6000 | 0.02 to 0.2 | 0.2 | 1 | 0.69×10-6 | ||
59.09 € | 1 | 8 Days | 10 | 0.05 to 1.00 | 3 | 7 | 19 | 19.4 | 4,001 to 10,000 | Small / Low Inertia Moment / High Accuracy / High Torque / High torsional rigidity | 0.4 | 6000 | 0.02 to 0.2 | 0.2 | 1 | 0.69×10-6 | ||
59.09 € | 1 | 8 Days | 10 | 0.05 to 1.00 | 6.35 | 6.35 | 19 | 19.4 | 4,001 to 10,000 | Small / Low Inertia Moment / High Accuracy / High Torque / High torsional rigidity | 0.7 | 6000 | 0.02 to 0.2 | 0.2 | 1 | 0.69×10-6 | ||
59.09 € | 1 | 8 Days | 10 | 0.05 to 1.00 | 6.35 | 7 | 19 | 19.4 | 4,001 to 10,000 | Small / Low Inertia Moment / High Accuracy / High Torque / High torsional rigidity | 0.7 | 6000 | 0.02 to 0.2 | 0.2 | 1 | 0.69×10-6 | ||
59.09 € | 1 | 8 Days | 10 | 0.05 to 1.00 | 6.35 | 8 | 19 | 19.4 | 4,001 to 10,000 | Small / Low Inertia Moment / High Accuracy / High Torque / High torsional rigidity | 0.7 | 6000 | 0.02 to 0.2 | 0.2 | 1 | 0.69×10-6 |