Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FD22-C-AS-A10 |
FD22-P-AS-A12 |
FD22-P-VS-A10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Outer Diameter (φ) | Standard type / high torque type | Orthogonal / parallel | Magnetized direction | For atmospheric air / for vacuum | Heat Resistant Temperature (°C) | Holder Present / Absent | Holder hole diameter (φ) | Type | Magnet Material | Magnet surface treatment | Material of Holder | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.44 € | 1 | Available | 9 Days | 10 | 22 | High-torque type | Parallel type | - | - | 60 | - | - | Set of products | Neodymium sintered magnet | Ni-Cu-Ni 3-layer playing | Aluminum (A5056) | |
54.42 € | 1 | Available | 9 Days | 10 | 22 | High-torque type | Parallel type | - | - | 60 | - | - | Set of products | Neodymium sintered magnet | Ni-Cu-Ni 3-layer playing | Aluminum (A5056) | |
60.47 € | 1 | Available | 9 Days | 10 | 22 | High-torque type | Parallel type | - | - | 60 | - | - | Set of products | Neodymium sintered magnet | Ni-Cu-Ni 3-layer playing | Aluminum (A5056) |
Loading...
Configure
Basic Attributes
Magnetized direction
For atmospheric air / for vacuum
Holder Present / Absent
Holder hole diameter(φ)
Type
Outer Diameter(φ)
Standard type / high torque type
Orthogonal / parallel
Heat Resistant Temperature(°C)
Type
Magnet Material
Magnet surface treatment
Material of Holder
Filter by CAD data type
Filter by standard shipping days
Optional Attributes