Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FT40-48J
Part Number
|
---|
FT40-48J |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal Number | Pitch | Number of Tracks | Max. Allowable Tension (kN) | Chain No | Number of Columns | Pin Format | Number of Links | Composition instructions | Only joining link | Roller Outer Diameter (mm) | Inner link internal width (mm) | Unit link (Qty.) | Applicable Roller Chain | Tensile Strength (kN) | Quantity (piece) | Mass (g) | Order Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.20 € | 1 | 6 Days | 10 | - | 12.7 | 1 | Up to 99 | 40 | 1 | Rivet type | 48 (jl included) | 18.1 | - | 7.92 | 7.95 | 48 | No. 40 of Roller Chain | 18.1 | 1 | 366 | 410-8141 |
Loading...
Type | Standard Chains | Material | Steel |
---|
This page is Fitlink Roller Chain (Standard Roller Chain) Single-Row, part number FT40-48J.
You can find the detail information about specifications and dimensions on part number FT40-48J.
Configure
Basic Attributes
Nominal Number
Only joining link
Type
Pitch
Number of Tracks
Max. Allowable Tension(kN)
Chain No
Number of Columns
Pin Format
Number of Links
Composition instructions
Roller Outer Diameter(mm)
Inner link internal width(mm)
Unit link(Qty.)
Applicable Roller Chain
Tensile Strength(kN)
Quantity(piece)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
100-2OL |
100-JL |
100-OL |
FT40-4J |
FT40-50J |
FT40-52J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal Number | Pitch | Number of Tracks | Max. Allowable Tension (kN) | Chain No | Number of Columns | Pin Format | Number of Links | Composition instructions | Only joining link | Roller Outer Diameter (mm) | Inner link internal width (mm) | Unit link (Qty.) | Applicable Roller Chain | Tensile Strength (kN) | Quantity (piece) | Mass (g) | Order Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.51 € | 1 | 11 Days | - | 100 | - | 2 | - | - | - | - | - | - | OL(Offset Link) | - | - | - | - | - | - | - | - | ||
3.53 € | 1 | 6 Days | - | 100 | - | 1 | - | - | - | - | - | - | JL (Joint Link) | - | - | - | - | - | - | - | - | ||
7.80 € | 1 | 6 Days | - | 100 | - | 1 | - | - | - | - | - | - | OL(Offset Link) | - | - | - | - | - | - | - | - | ||
1.70 € | 1 | Available | 6 Days | 10 | - | 12.7 | 1 | Up to 99 | 40 | 1 | Rivet type | 4 (jl included) | 18.1 | - | 7.92 | 7.95 | 4 | No. 40 of Roller Chain | 18.1 | 1 | 30.5 | 410-8159 | |
11.64 € | 1 | Available | 6 Days | 10 | - | 12.7 | 1 | Up to 99 | 40 | 1 | Rivet type | 50 (jl included) | 18.1 | - | 7.92 | 7.95 | 50 | No. 40 of Roller Chain | 18.1 | 1 | 381.3 | 410-8167 | |
12.08 € | 1 | 6 Days | 10 | - | 12.7 | 1 | Up to 99 | 40 | 1 | Rivet type | 52 (jl included) | 18.1 | - | 7.92 | 7.95 | 52 | No. 40 of Roller Chain | 18.1 | 1 | 396.5 | 410-8175 |