Wheel for Bushing Chain SW1 / 4S

Wheel for Bushing Chain SW1 / 4S
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Wheel for 6.35 mm (1/42") pitch single-row bushing chains.
[Features]
· Materials: S45C
· Number of teeth: 8 to 32.
[Applications]
· For chain drives and conveyors.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SW1/4S15-B
SW1/4S19-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of Teeth
(T)

10.07 €

7.05 €

1 Available Same day

Stock

1015

12.02 €

8.41 €

1 Same day

Stock

1019

Loading...

  1. 1

Basic information

Sprocket Shape B Type Nominal Number 25 Number of Tracks 1
Shaft Bore Dia. D(mm) 8 Type Pilot Holes Types Material Steel
Chain Type Bushing chain Shaft Type Standard Pilot Holes Surface Treatment NA
Shaft hole accuracy H9

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360