Sprocket for Rubber Chains SW37B

Sprocket for Rubber Chains SW37B
  • Promotional pricing ends 30/11/2024
[Features]· Sprocket for ladder chains with pitch of 3.75 mm and SWP (hard steel wire). Made from C3604B (free-cutting brass bar). Choose from a lineup of sprockets with between 10 and 30 teeth.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SW37B14+B
SW37B20+B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of Teeth
(T)
Shaft Bore Dia. D
(mm)

6.82 €

4.77 €

1 Same day

Stock

10144

9.95 €

6.97 €

1 Same day

Stock

10205

Loading...

  1. 1

Basic information

Sprocket Shape B Type Number of Tracks 1 Type Pilot Holes Types
Material EN CW614N Equiv. (Free-Cutting Brass Bar) Chain Type Ladder chain Shaft Type With Set Screw
Surface Treatment NA Shaft hole accuracy H8

Tech Support