UltraSpring Tension Coil Springs (Part Numbers - CAD Download)

UltraSpring Tension Coil Springs
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Standard springs that are produced by accurate quality control.
These springs are controlled by measuring loading at two points: allowable load and independently established standard load—in addition to the required dimensions.
All products have lot numbers and full traceability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DE056

 

Part Number
DE056
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Allowable Load(Range Specification)
(N)
Allowable Load P2
(N)
Length L2 in Allowable Load
(mm)
Free Length Lf
(mm)
Outer Diameter OD
(mm)
Initial Tension Pi
(N)
Spring Constant K
(N/mm)
Load Length L1
(mm)
Reference load P1
(N)
Coil Center Diameter D
(Ø)
Wire diameter d
(mm)
Total coils Nt Maximum Elastic Curve Equation
(mm)
Ordering Unit
(piece)

1.56 €

20 Available 9 Days 10Stainless Steel (EN 1.4301 Equiv.)WPBUp to 1.250.325.23.51.120.0860.1424.340.2110.1212.51.720

Loading...

  1. 1

Basic information

Hook Type Reverse Hook Hook Facing Angle 180°

This page is UltraSpring Tension Coil Springs, part number DE056.
You can find the detail information about specifications and dimensions on part number DE056.

Variation of this product

Part Number
DE004
DE005
DE006
DE057
DE058
DE059
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Allowable Load(Range Specification)
(N)
Allowable Load P2
(N)
Length L2 in Allowable Load
(mm)
Free Length Lf
(mm)
Outer Diameter OD
(mm)
Initial Tension Pi
(N)
Spring Constant K
(N/mm)
Load Length L1
(mm)
Reference load P1
(N)
Coil Center Diameter D
(Ø)
Wire diameter d
(mm)
Total coils Nt Maximum Elastic Curve Equation
(mm)
Ordering Unit
(piece)

1.56 €

20 Available 9 Days 10Stainless Steel (EN 1.4301 Equiv.)WPBUp to 1.250.1624.78.71.30.0290.00817.340.11.20.162.51620

1.63 €

1 Available Same day

Stock

10Stainless Steel (EN 1.4301 Equiv.)WPBUp to 1.250.1630.810.41.30.0290.00621.390.11.20.179.520.420

2.55 €

1 Available Same day

Stock

10Stainless Steel (EN 1.4301 Equiv.)WPBUp to 1.250.166.23.51.30.0290.0474.950.11.20.110.52.720

1.63 €

1 Available Same day

Stock

10Stainless Steel (EN 1.4301 Equiv.)WPBUp to 1.250.325.93.91.120.0860.1154.940.2110.1215.5220

1.56 €

20 Available 9 Days 10Stainless Steel (EN 1.4301 Equiv.)WPBUp to 1.250.3274.41.120.0860.0915.710.2110.1219.52.620

1.56 €

20 Available 9 Days 10Stainless Steel (EN 1.4301 Equiv.)WPBUp to 1.250.328.251.120.0860.0736.650.2110.1224.53.220

Tech Support