Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
123020123008
Part Number
|
---|
123020123008 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | O.D. D (Ø) | I.D. d (mm) | Height t + h (mm) | Spring Force P (N) | Plate Thickness t (mm) | Height h (mm) | Surface Treatment | Hardness | Nominal JIS | Nominal No. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.29 € | 1 |
Same day
Stock | 10 | EN 1.4301 (CSP) Equiv. | 22.5 | 11.2 | 1.45 | 637 | 0.8 | 0.65 | Gloss finishing | HRC37~46 | 22.5 | 8 |
Loading...
Load | Used for Light load | Used Deflection | 0.75h (mm) |
---|
This page is Disc Spring (Light Load), part number 123020123008.
You can find the detail information about specifications and dimensions on part number 123020123008.
Configure
Stock
Basic Attributes
Type
Material
O.D. D(Ø)
I.D. d(mm)
Height t + h(mm)
Spring Force P(N)
Plate Thickness t(mm)
Height h(mm)
Surface Treatment
Hardness
Nominal JIS
Nominal No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
123020123004 |
123020123005 |
123020123006 |
123020123009 |
123020123010 |
123020123011 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | O.D. D (Ø) | I.D. d (mm) | Height t + h (mm) | Spring Force P (N) | Plate Thickness t (mm) | Height h (mm) | Surface Treatment | Hardness | Nominal JIS | Nominal No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.19 € | 1 | Available |
Same day
Stock | 10 | EN 1.4301 (CSP) Equiv. | 14 | 7.2 | 0.9 | 245 | 0.5 | 0.4 | Gloss finishing | HRC37~46 | 14 | 4 | |
0.23 € | 1 | Available |
Same day
Stock | 10 | EN 1.4301 (CSP) Equiv. | 16 | 8.2 | 1.05 | 372.4 | 0.6 | 0.45 | Gloss finishing | HRC37~46 | 16 | 5 | |
0.24 € | 1 | Available |
Same day
Stock | 10 | EN 1.4301 (CSP) Equiv. | 18 | 9.2 | 1.2 | 509.6 | 0.7 | 0.5 | Gloss finishing | HRC37~46 | 18 | 6 | |
0.36 € | 1 | Available |
Same day
Stock | 10 | EN 1.4301 (CSP) Equiv. | 25 | 12.2 | 1.6 | 774.2 | 0.9 | 0.7 | Gloss finishing | HRC37~46 | 25 | 9 | |
0.44 € | 1 | Available |
Same day
Stock | 10 | EN 1.4301 (CSP) Equiv. | 28 | 14.2 | 1.8 | 1019.2 | 1 | 0.8 | Gloss finishing | HRC37~46 | 28 | 10 | |
0.64 € | 1 | 5 Days | 10 | EN 1.4301 (CSP) Equiv. | 31.5 | 16.3 | 2.15 | 1724.8 | 1.25 | 0.9 | Gloss finishing | HRC37~46 | 31.5 | 11 |