Disc Spring (Heavy Load)【1-100 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

122700322002

Part Number
122700322002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial O.D. D
(Ø)
I.D. d
(mm)
Height t + h
(mm)
Spring Force P
(N)
Plate Thickness t
(mm)
Height h
(mm)
Surface Treatment Hardness Nominal JIS Nominal No.

0.12 €

1 5 Days 10Spring Steel105.20.75323.60.50.25Temper ColorHRC43~50102

Loading...

  1. 1

Basic information

Load For Heavy Load Used Deflection 0.75h (mm)

This page is Disc Spring (Heavy Load), part number 122700322002.
You can find the detail information about specifications and dimensions on part number 122700322002.

Variation of this product

Part Number
122020122004
122020122005
122020122006
122700322003
122700322004
122700322005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial O.D. D
(Ø)
I.D. d
(mm)
Height t + h
(mm)
Spring Force P
(N)
Plate Thickness t
(mm)
Height h
(mm)
Surface Treatment Hardness Nominal JIS Nominal No.

0.23 €

1 Available Same day

Stock

10EN 1.4301 (CSP) Equiv.147.21.1715.40.80.3Gloss finishingHRC37~46144

0.19 €

1 5 Days 10EN 1.4301 (CSP) Equiv.168.21.259310.90.35Gloss finishingHRC37~46165

0.27 €

1 Available Same day

Stock

10EN 1.4301 (CSP) Equiv.189.21.41146.610.4Gloss finishingHRC37~46186

0.21 €

1 5 Days 10Spring Steel12.56.21657.10.70.3Temper ColorHRC43~5012.53

0.16 €

1 Available Same day

Stock

10Spring Steel147.21.1794.30.80.3Temper ColorHRC43~50144

0.15 €

1 5 Days 10Spring Steel168.21.251029.70.90.35Temper ColorHRC43~50165

Tech Support