Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FA-1005PMB1-C
Part Number
|
---|
FA-1005PMB1-C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Main Body Material | Overall Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Outer Diameter (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.55 € | 1 | 15 Days | 10 | 5 | M10 | 10 | 0.68 | [Steel] Steel | 39 | 5 | 735 | 5.88 | 60 | 10 | 41.1 | Available |
Loading...
Main Body/Related Parts | Main Body | Structure | Fixed Type | Orifice Structure | Single Orifice |
---|---|---|---|---|---|
Usage Environment | Standard | Maximum Collision Velocity(m/s) | 1 | Minimum Collision Velocity(m/s) | 0.3 |
Allowable Angular Misalignment Degree(deg) | ±2.5 | Operating Temperature Range(°C) | -5::70 |
This page is FA-0805 / FA-1005 / FA-1008 / FA-1210 Series, part number FA-1005PMB1-C.
You can find the detail information about specifications and dimensions on part number FA-1005PMB1-C.
Configure
Basic Attributes
Main Body Material
Type
Stroke(mm)
Nominal Mounting Screw [M]
Max. Absorbed Energy(J)
Overall Length(mm)
Maximum Equivalent Mass(kgf)
Max. Drag Value(N)
Piston Rod Return Force (N)(N)
Max. Operating Cycle(cycle/min)
Outer Diameter(Ø)
Maximum absorbed amount of energy per minute(J/min)
Cap
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FA-0805SB1-S |
FA-0805SB2-C |
FA-0805SB2-S |
FA-1005PMB1-S |
FA-1005PMB2-C |
FA-1005PMB2-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Main Body Material | Overall Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Outer Diameter (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.74 € | 1 | 5 Days | 10 | 5 | M8 | 8 | 0.39 | Brass | 32 | 3 | 490 | 4.9 | 45 | 8 | 17.6 | NA | ||
29.14 € | 1 | Available |
Same day
Stock | 10 | 5 | M8 | 8 | 0.68 | Brass | 37 | 5 | 588 | 4.9 | 45 | 8 | 22.5 | Available | |
27.43 € | 1 | Available |
Same day
Stock | 10 | 5 | M8 | 8 | 0.68 | Brass | 32 | 5 | 588 | 4.9 | 45 | 8 | 22.5 | NA | |
30.52 € | 1 | Available | 5 Days | 10 | 5 | M10 | 10 | 0.68 | [Steel] Steel | 32 | 5 | 735 | 5.88 | 60 | 10 | 41.1 | NA | |
33.46 € | 1 | Available |
Same day
Stock | 10 | 5 | M10 | 10 | 0.98 | [Steel] Steel | 39 | 8 | 735 | 5.88 | 60 | 10 | 41.1 | Available | |
31.75 € | 1 | Available |
Same day
Stock | 10 | 5 | M10 | 10 | 0.98 | [Steel] Steel | 32 | 8 | 735 | 5.88 | 60 | 10 | 41.1 | NA |