Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FA-1010D4-C
Part Number
|
---|
FA-1010D4-C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Maximum Collision Velocity (m/s) | Overall Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Outer Diameter (Ø) | Maximum absorbed amount of energy per minute (J/min) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.24 € | 1 | Available |
Same day
Stock | 10 | 10 | M8 | 8 | 3.23 | 1 | 78 | 20 | 980 | 5.88 | 45 | 18 | 78.4 |
Loading...
Main Body/Related Parts | Main Body | Structure | Fixed Type | Orifice Structure | Groove orifice type |
---|---|---|---|---|---|
Usage Environment | Standard | Main Body Material | Zinc Alloy | Minimum Collision Velocity(m/s) | 0.1 |
Allowable Angular Misalignment Degree(deg) | 2.5 | Operating Temperature Range(°C) | -10::50 | Cap | Available |
This page is FA-1010D / FA-1215B Series, part number FA-1010D4-C.
You can find the detail information about specifications and dimensions on part number FA-1010D4-C.
Configure
Stock
Basic Attributes
Type
Stroke(mm)
Nominal Mounting Screw [M]
Max. Absorbed Energy(J)
Maximum Collision Velocity(m/s)
Overall Length(mm)
Maximum Equivalent Mass(kgf)
Max. Drag Value(N)
Piston Rod Return Force (N)(N)
Max. Operating Cycle(cycle/min)
Outer Diameter(Ø)
Maximum absorbed amount of energy per minute(J/min)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FA-1010D2-C |
FA-1010D3-C |
FA-1215B2-C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Maximum Collision Velocity (m/s) | Overall Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Outer Diameter (Ø) | Maximum absorbed amount of energy per minute (J/min) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.52 € | 1 | 10 Days | 10 | 10 | M8 | 8 | 0.98 | 1 | 78 | 10 | 980 | 5.88 | 45 | 18 | 44.1 | ||
36.52 € | 1 | 15 Days | 10 | 10 | M8 | 8 | 2.05 | 1 | 78 | 15 | 980 | 5.88 | 45 | 18 | 78.4 | ||
42.23 € | 1 | Available |
Same day
Stock | 10 | 15 | M20 | 20 | 11.7 | 1.5 | 103 | 40 | 1960 | 11.8 | 30 | 25 | 245 |