Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FA-2725FA-C
Part Number
|
---|
FA-2725FA-C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Overall Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Outer Diameter (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.73 € | 1 | 10 Days | 10 | 25 | M27 | 27 | 79.3 | 156 | 500 | 11760 | 44.2 | 27 | 539 | Available |
Loading...
Main Body/Related Parts | Main Body | Structure | Adjustable Type | Orifice Structure | Multi-orifice |
---|---|---|---|---|---|
Usage Environment | Standard | Main Body Material | Steel | Maximum Collision Velocity(m/s) | 3 |
Minimum Collision Velocity(m/s) | 0.15 | Allowable Angular Misalignment Degree(deg) | 2.5 | Operating Temperature Range(°C) | -5::70 |
This page is FA-2016EA / FA-2725FA Series, part number FA-2725FA-C.
You can find the detail information about specifications and dimensions on part number FA-2725FA-C.
Configure
Basic Attributes
Type
Stroke(mm)
Nominal Mounting Screw [M]
Max. Absorbed Energy(J)
Overall Length(mm)
Maximum Equivalent Mass(kgf)
Max. Drag Value(N)
Piston Rod Return Force (N)(N)
Outer Diameter(Ø)
Maximum absorbed amount of energy per minute(J/min)
Cap
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FA-2016EA-C |
FA-2725FA-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Overall Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Outer Diameter (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
112.20 € | 1 |
Same day
Stock | 10 | 16 | M20 | 20 | 25.4 | 122 | 200 | 9800 | 35.2 | 20 | 343 | Available | ||
141.08 € | 1 | 10 Days | 10 | 25 | M27 | 27 | 79.3 | 136 | 500 | 11760 | 44.2 | 27 | 539 | NA |