Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FK-2550H-R
Part Number
|
---|
FK-2550H-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Maximum Collision Velocity (m/s) | Overall Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Outer Diameter (Ø) | Allowable Angular Misalignment Degree (deg) | Maximum absorbed amount of energy per minute (J/min) | Cap | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
122.98 € | 1 | 24 Days | 10 | 50 | M25 | 25 | 147 | 3 | 228 | 30 | 6370 | 39.2 | 30 | 25 | ±1.0 | 637 | Available |
Loading...
Main Body/Related Parts | Main Body | Structure | Fixed Type | Orifice Structure | Multi-orifice |
---|---|---|---|---|---|
Usage Environment | Standard | Main Body Material | Steel | Minimum Collision Velocity(m/s) | 0.3 |
Operating Temperature Range(°C) | -5::70 |
This page is FK Series Medium Size, part number FK-2550H-R.
You can find the detail information about specifications and dimensions on part number FK-2550H-R.
Configure
Basic Attributes
Type
Stroke(mm)
Nominal Mounting Screw [M]
Max. Absorbed Energy(J)
Maximum Collision Velocity(m/s)
Overall Length(mm)
Maximum Equivalent Mass(kgf)
Max. Drag Value(N)
Piston Rod Return Force (N)(N)
Max. Operating Cycle(cycle/min)
Outer Diameter(Ø)
Allowable Angular Misalignment Degree(deg)
Maximum absorbed amount of energy per minute(J/min)
Cap
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FK-2016L-S |
FK-2016M-S |
FK-2022H-R |
FK-2022H-S |
FK-2550L-R |
FK-2550M-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Maximum Collision Velocity (m/s) | Overall Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Outer Diameter (Ø) | Allowable Angular Misalignment Degree (deg) | Maximum absorbed amount of energy per minute (J/min) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.71 € | 1 | 10 Days | 10 | 16 | M20 | 20 | 29.4 | 1 | 93 | 230 | 3528 | 18.1 | 60 | 20 | ±2.5 | 343 | NA | ||
63.71 € | 1 | 10 Days | 10 | 16 | M20 | 20 | 29.4 | 2 | 93 | 60 | 3528 | 18.1 | 60 | 20 | ±2.5 | 343 | NA | ||
90.46 € | 1 | Available | 5 Days | 10 | 22 | M20 | 20 | 44.1 | 3 | 126.5 | 15 | 3920 | 39.2 | 60 | 20 | ±2.5 | 392 | Available | |
83.83 € | 1 | 5 Days | 10 | 22 | M20 | 20 | 44.1 | 3 | 112 | 15 | 3920 | 39.2 | 60 | 20 | ±2.5 | 392 | NA | ||
122.98 € | 1 | 5 Days | 10 | 50 | M25 | 25 | 147 | 1.5 | 228 | 100 | 6370 | 39.2 | 30 | 25 | ±1.0 | 637 | Available | ||
122.98 € | 1 | 22 Days | 10 | 50 | M25 | 25 | 147 | 2 | 228 | 50 | 6370 | 39.2 | 30 | 25 | ±1.0 | 637 | Available |