Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FK-1412H-C
Part Number
|
---|
FK-1412H-C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Main Body Material | Maximum Collision Velocity (m/s) | Overall Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Outer Diameter (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.03 € | 1 | Available | 5 Days | 10 | 12 | M14 | 14 | 9.8 | [Steel] Steel | 3 | 78 | 8 | 2156 | 8.9 | 60 | 14 | 176 | Available |
Loading...
Main Body/Related Parts | Main Body | Structure | Fixed Type | Orifice Structure | Multi-orifice |
---|---|---|---|---|---|
Usage Environment | Standard | Minimum Collision Velocity(m/s) | 0.3 | Allowable Angular Misalignment Degree(deg) | ±2.5 |
Operating Temperature Range(°C) | -5::70 |
This page is FK Series Small Size, part number FK-1412H-C.
You can find the detail information about specifications and dimensions on part number FK-1412H-C.
Configure
Basic Attributes
Main Body Material
Type
Stroke(mm)
Nominal Mounting Screw [M]
Max. Absorbed Energy(J)
Maximum Collision Velocity(m/s)
Overall Length(mm)
Maximum Equivalent Mass(kgf)
Max. Drag Value(N)
Piston Rod Return Force (N)(N)
Max. Operating Cycle(cycle/min)
Outer Diameter(Ø)
Maximum absorbed amount of energy per minute(J/min)
Cap
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FK-0404L-S |
FK-0604H-C |
FK-0604H-S |
FK-1412H-S |
FK-1412L-C |
FK-1412L-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Main Body Material | Maximum Collision Velocity (m/s) | Overall Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Outer Diameter (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.89 € | 1 | 5 Days | 10 | 4 | M4 | 4 | 0.1 | Stainless Steel | 1 | 28.6 | 1 | 214 | 2.5 | 45 | 4 | 4.5 | NA | ||
49.98 € | 1 | 5 Days | 10 | 4 | M6 | 6 | 0.5 | Stainless Steel | 1 | 33 | 3 | 363 | 3 | 45 | 6 | 22.5 | Available | ||
44.52 € | 1 | Available |
Same day
Stock | 10 | 4 | M6 | 6 | 0.5 | Stainless Steel | 1 | 29 | 3 | 363 | 3 | 45 | 6 | 22.5 | NA | |
39.53 € | 1 | 10 Days | 10 | 12 | M14 | 14 | 9.8 | [Steel] Steel | 3 | 70 | 8 | 2156 | 8.9 | 60 | 14 | 176 | NA | ||
44.07 € | 1 | Available |
Same day
Stock | 10 | 12 | M14 | 14 | 9.8 | [Steel] Steel | 1 | 78 | 75 | 2156 | 8.9 | 60 | 14 | 176 | Available | |
40.63 € | 1 | Available |
Same day
Stock | 10 | 12 | M14 | 14 | 9.8 | [Steel] Steel | 1 | 70 | 75 | 2156 | 8.9 | 60 | 14 | 176 | NA |